HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
UNI lock 5-axis base plate for general clamping, system size 80 mm
K0962

UNI lock 5-axis base plate for general clamping, system size 80...

go back

Item description/product images

DescriptionMaterial:Steel.Version:Main body oxidised.
Contact faces case-hardened and ground.
Note:The UNI lock 5-axis mounting base for general clamping are adapted directly to subplates with grid holes or T-slots or tooling plates. Due to their sturdy construction, these risers are ideal as base elements for large and heavy workpieces. The layout of the fastening keyways allows for a flexible adjustment to the workpiece.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0962 UNI lock 5-axis base plate for general clamping, system size 80 mm 259 kB
 Function 7,9 MB

Drawings (total overview)

UNI lock 5-axis base plate for general clamping, system size 80 mm

UNI lock 5-axis base plate for general clamping Form A, system size 80 mm

More information

Drawings

UNI lock 5-axis base plate for general clamping Form A, system size 80 mm

Item selection/filter

Order No.

Form

Hweight
kg
CADAcc.PriceOrder
K0962.25027005021A5014.7 on request
K0962.25027010021A10019 on request
K0962.25027012521A12522.1 on request

UNI lock 5-axis base plate for general clamping Form B, system size 80 mm

More information

Drawings

UNI lock 5-axis base plate for general clamping Form B, system size 80 mm

Item selection/filter

Order No.

Form

Hweight
kg
CADAcc.PriceOrder
K0962.19818502516B256.5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2018 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33