HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
UNI lock 5-axis basic module double clamp size 80 mm
K0961

UNI lock 5-axis basic module double clamp size 80 mm

go back

Item description/product images

DescriptionMaterial:Steel.Version:Main body oxidised.
Contact faces case-hardened and ground.
Note:The UNI lock 5-axis basic module can be adapted directly to subplates with grid holes or T-slots or to tooling plates with hole pitch of 40/50 mm system size M12. Suitable for UNI lock zero point clamping system with UNI lock clamping bolts. Can also be used on the conventional zero point clamping systems by mounting an appropriate adapter clamping bolt.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0961 UNI lock 5-axis basic module double clamp size 80 mm 255 kB
 Function 7,9 MB

Drawings

UNI lock 5-axis basic module double clamp size 80 mm

Item selection/filter

Order No.Version

HSWHolding force
F kN
Tightening
torque
max. Nm
weight
kg
CADAcc.PriceOrder
K0961.1212550400without rotation lock125650154.96 on request
K0961.1212550401with rotation lock125650155.2 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2019 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33