HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Angle clamp adapters size 80 mm
K1013

Angle clamp adapters size 80 mm

go back

Item description/product images

DescriptionMaterial:Steel.Version:Main body oxidised.
Contact faces case-hardened and ground.
Note:The angle clamp adapter can be used to process workpieces in different processing levels.
In doing so, the workpiece stays mounted on the angle clamping adapter.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1013 Angle clamp adapters size 80 mm 261 kB
 Function 7,9 MB

Drawings

Angle clamp adapters size 80 mm

Item selection/filter

Order No.

Dimensionsweight
kg
CADAcc.PriceOrder
K1013.100100080see drawing7.2 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2018 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33