HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
UNI lock 5-axis reducer adapter system size 50 mm
K1120

UNI lock 5-axis reducer adapter system size 50 mm

go back

Item description/product images

DescriptionMaterial:Rust resistant tool steel.Version:Contact faces hardened and ground.Note:The UNI lock 5-axis reducer adapter is suitable for clamping and positioning workpieces.
Reducer adapters can be screwed onto the workpiece and mounted on the basic module or add-on clamp module.
The system size 50 add-on module can also be combined with the system size 80.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1120 UNI lock 5-axis reducer adapter system size 50 mm 263 kB
 Forces System size 50 mm 1,5 MB

Drawings

UNI lock 5-axis reducer adapter system size 50 mm

Item selection/filter

Order No.FormD

HCADAcc.PriceOrder
K1120.251081AM825 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2019 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33