HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
UNI lock 5-axis basic module adjustable system size 50 mm
K1117

UNI lock 5-axis basic module adjustable system size 50 mm

go back

Item description/product images

DescriptionMaterial:Rust resistant tool steel.Version:Contact faces hardened and ground.Note:The UNI lock 5-axis basic module, system size 50 can be adapted to mount on machine tables with grid holes or T-slots, or on grid hole subplates. The system size 50 basic module can also be combined with the system size 80 modules, allowing smaller workpieces to be easily clamped with the module clamping system.
 
Matches UNI lock zero point clamping system with UNI lock D=18 mm clamping pins.
Can also be mounted directly onto commonly available zero point clamping systems if a suitable clamping pin is used..

 Height adjustment with brass ring. Locking with a lateral lock screw. Workpieces with varying support face heights can be optimally supported and clamped.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1117 UNI lock 5-axis basic module adjustable system size 50 mm 327 kB
 Forces System size 50 mm 1,5 MB

Drawings

UNI lock 5-axis basic module adjustable system size 50 mm

Item selection/filter

Order No.

Version

CADAcc.PriceOrder
K1117.12072600adjustable on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2019 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33