HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
UNI lock 5-axis add-on module adjustable system size 50 mm
K1119

UNI lock 5-axis add-on module adjustable system size 50 mm

go back

Item description/product images

DescriptionMaterial:Steel.Version:Main body oxidised.
Contact faces case-hardened and ground.
Note:UNI lock 5-axis add-on clamp modules are used for raising basic modules and mounting bases.
Depending on the clamping situation, optimum assembly height can be achieved using a combination of basic module and add-on module.
The system size 50 add-on module can also be combined with the system size 80.

Height adjustment with brass ring. Locking with a lateral lock screw. Workpieces with varying support face heights can be optimally supported and clamped.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1119 UNI lock 5-axis add-on module adjustable system size 50 mm 290 kB
 Forces System size 50 mm 1,5 MB

Drawings

UNI lock 5-axis add-on module adjustable system size 50 mm

Item selection/filter

Order No.

Version

CADAcc.PriceOrder
K1119.0720adjustable on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2018 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33