HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups

Item description/product images

DescriptionMaterial, version:Form C tool steel, hardened, black oxide.Note:Grippers and inserts are ideal for use in clamping arms, gripping systems, clamping fixtures, clamping jaws and self-aligning pads. Grippers transfer very high torque values and above average holding forces, even on hard materials and surface irregularities.

Grippers and inserts can be fitted in the following self-aligning pads:
Order No. K0285.117X022 up to K0285.936X036
Order No. K0289.110X015 up to K0289.924X100
Order No. K0291.120X030 up to K0291.924X080
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0385_C Inserts round Form C 135 kB

Drawings

Inserts round Form C

Item selection/filter

Order No.FormD2L3L4GCADAcc.PriceOrder
K0385.10108C10105M5 on request
K0385.10128C10126,4M5 on request
K0385.12108C12105M5 on request
K0385.12128C12126,4M5 on request
K0385.16108C16105M6 on request
K0385.16128C16126,4M6 on request
K0385.20108C20105M6 on request
K0385.20128C20126,4M6 on request
K0385.25108C25105M6 on request
K0385.25128C25126,4M6 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2018 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33