Product groups
Locating pins with ball-end Form A
K0350

Locating pins with ball-end Form A

go back

Item description/product images

DescriptionMaterial:

Tool steel or 1.4305 stainless steel.

Version:Steel hardened and ground.
Stainless steel ground and kolsterised.
Note:Ball end locating pins are specially designed to ease the locating process. The tendency to jam, caused by the locating hole not being at right angles to the pin or by the pushing force not being parallel to the pin axis, is minimized by the ball-end form (see illustration 1)Drawing reference:
A1) Internal thread one side in blind hole
A2) Internal thread both sides in blind holes
A3) Internal thread both sides in through hole
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0350 Locating pins with ball-end Form A 242 kB

Drawings (total overview)

Locating pins with ball-end Form A

Locating pins with ball end Form A, internal thread one side in blind hole

More information

Drawings

Locating pins with ball end Form A, internal thread one side in blind hole

Item selection/filter

Order No.MaterialFormVersion 1Thread core holeABCDEFGHJCADAcc.PriceOrder
K0350.05tool steelA1Internal thread one sideBlind hole555652M2,54,5R 1 on request
K0350.06tool steelA1Internal thread one sideBlind hole666862M35R 1 on request
K0350.08tool steelA1Internal thread one sideBlind hole8881082M36R 2 on request
K0350.10tool steelA1Internal thread one sideBlind hole10101013102,5M36R 2,5 on request
K0350.12tool steelA1Internal thread one sideBlind hole12121215123M48R 3 on request
K0350.14tool steelA1Internal thread one sideBlind hole14141417143,5M48R 3,5 on request
K0350.16tool steelA1Internal thread one sideBlind hole16161620164M510R 4 on request
K0350.20tool steelA1Internal thread one sideBlind hole20202025205M510R 5 on request
K0350.25tool steelA1Internal thread one sideBlind hole25252525256M510R 6 on request
K0350.30tool steelA1Internal thread one sideBlind hole30303030308M612R 8 on request
K0350.40tool steelA1Internal thread one sideBlind hole404040404010M612R 10 on request
K0350.50tool steelA1Internal thread one sideBlind hole505050505012M612R 12 on request
K0350.505stainless steelA1Internal thread one sideBlind hole555652M2,54,5R 1 on request
K0350.506stainless steelA1Internal thread one sideBlind hole666862M35R 1 on request
K0350.508stainless steelA1Internal thread one sideBlind hole8881082M36R 2 on request
K0350.510stainless steelA1Internal thread one sideBlind hole10101013102,5M36R 2,5 on request
K0350.512stainless steelA1Internal thread one sideBlind hole12121215123M48R 3 on request
K0350.514stainless steelA1Internal thread one sideBlind hole14141417143,5M48R 3,5 on request
K0350.516stainless steelA1Internal thread one sideBlind hole16161620164M510R 4 on request
K0350.520stainless steelA1Internal thread one sideBlind hole20202025205M510R 5 on request

Locating pins with ball end Form A, internal thread both sides in blind holes

More information

Drawings

Locating pins with ball end Form A, internal thread both sides in blind holes

Item selection/filter

Order No.MaterialFormVersion 1Thread core holeABCDEFGHJCADAcc.PriceOrder
K0350.1002tool steelA2Internal thread both sidesBlind hole10101013102,5M36R 2,5 on request
K0350.1202tool steelA2Internal thread both sidesBlind hole12121215123M48R 3 on request
K0350.1402tool steelA2Internal thread both sidesBlind hole14141417143,5M48R 3,5 on request
K0350.1602tool steelA2Internal thread both sidesBlind hole16161620164M510R 4 on request
K0350.2002tool steelA2Internal thread both sidesBlind hole20202025205M510R 5 on request
K0350.2502tool steelA2Internal thread both sidesBlind hole25252525256M510R 6 on request
K0350.3002tool steelA2Internal thread both sidesBlind hole30303030308M612R 8 on request
K0350.4002tool steelA2Internal thread both sidesBlind hole404040404010M612R 10 on request
K0350.5002tool steelA2Internal thread both sidesBlind hole505050505012M612R 12 on request
K0350.51002stainless steelA2Internal thread both sidesBlind hole10101013102,5M36R 2,5 on request
K0350.51202stainless steelA2Internal thread both sidesBlind hole12121215123M48R 3 on request
K0350.51402stainless steelA2Internal thread both sidesBlind hole14141417143,5M48R 3,5 on request
K0350.51602stainless steelA2Internal thread both sidesBlind hole16161620164M510R 4 on request
K0350.52002stainless steelA2Internal thread both sidesBlind hole20202025205M510R 5 on request

Locating pins with ball end Form A, internal thread both sides in through hole

More information

Drawings

Locating pins with ball end Form A, internal thread both sides in through hole

Item selection/filter

Order No.MaterialFormVersion 1Thread core holeABCDEFGHJCADAcc.PriceOrder
K0350.0502tool steelA3Internal thread both sidesThrough hole555652M2,54,5R 1 on request
K0350.0602tool steelA3Internal thread both sidesThrough hole666862M35R 1 on request
K0350.0802tool steelA3Internal thread both sidesThrough hole8881082M36R 2 on request
K0350.50502stainless steelA3Internal thread both sidesThrough hole555652M2,54,5R 1 on request
K0350.50602stainless steelA3Internal thread both sidesThrough hole666862M35R 1 on request
K0350.50802stainless steelA3Internal thread both sidesThrough hole8881082M36R 2 on request