Product groups
Locating pins with ball end Form A, internal thread one side in blind hole
K0350_A1

Locating pins with ball end Form A, internal thread one side in...

go back

Item description/product images

DescriptionMaterial:

Tool steel or 1.4305 stainless steel.

Version:Steel hardened and ground.
Stainless steel ground and kolsterised.
Note:Ball end locating pins are specially designed to ease the locating process. The tendency to jam, caused by the locating hole not being at right angles to the pin or by the pushing force not being parallel to the pin axis, is minimized by the ball-end form (see illustration 1)Drawing reference:
1) Internal thread one side in blind hole
2) Internal thread both sides in blind holes
3) Internal thread both sides in through hole
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0350_A1 Locating pins with ball end Form A, internal thread one side in blind hole 244 kB

Drawings

Locating pins with ball end Form A, internal thread one side in blind hole

Item selection/filter

Order No.MaterialABCDEFGHJVersion 1Thread core holeCADAcc.PriceOrder
K0350.05tool steel555652M2,54,5R 1Internal thread one sideBlind hole on request
K0350.06tool steel666862M35R 1Internal thread one sideBlind hole on request
K0350.08tool steel8881082M36R 2Internal thread one sideBlind hole on request
K0350.10tool steel10101013102,5M36R 2,5Internal thread one sideBlind hole on request
K0350.12tool steel12121215123M48R 3Internal thread one sideBlind hole on request
K0350.14tool steel14141417143,5M48R 3,5Internal thread one sideBlind hole on request
K0350.16tool steel16161620164M510R 4Internal thread one sideBlind hole on request
K0350.20tool steel20202025205M510R 5Internal thread one sideBlind hole on request
K0350.25tool steel25252525256M510R 6Internal thread one sideBlind hole on request
K0350.30tool steel30303030308M612R 8Internal thread one sideBlind hole on request
K0350.40tool steel404040404010M612R 10Internal thread one sideBlind hole on request
K0350.50tool steel505050505012M612R 12Internal thread one sideBlind hole on request
K0350.505stainless steel555652M2,54,5R 1Internal thread one sideBlind hole on request
K0350.506stainless steel666862M35R 1Internal thread one sideBlind hole on request
K0350.508stainless steel8881082M36R 2Internal thread one sideBlind hole on request
K0350.510stainless steel10101013102,5M36R 2,5Internal thread one sideBlind hole on request
K0350.512stainless steel12121215123M48R 3Internal thread one sideBlind hole on request
K0350.514stainless steel14141417143,5M48R 3,5Internal thread one sideBlind hole on request
K0350.516stainless steel16161620164M510R 4Internal thread one sideBlind hole on request
K0350.520stainless steel20202025205M510R 5Internal thread one sideBlind hole on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33