Product groups
Locating pins with ball end Form A, internal thread both sides in through hole
K0350_A3

Locating pins with ball end Form A, internal thread both sides...

go back

Item description/product images

DescriptionMaterial:

Tool steel or 1.4305 stainless steel.

Version:Steel hardened and ground.
Stainless steel ground and kolsterised.
Note:Ball end locating pins are specially designed to ease the locating process. The tendency to jam, caused by the locating hole not being at right angles to the pin or by the pushing force not being parallel to the pin axis, is minimized by the ball-end form (see illustration 1)Drawing reference:
1) Internal thread one side in blind hole
2) Internal thread both sides in blind holes
3) Internal thread both sides in through hole
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0350_A3 Locating pins with ball end Form A, internal thread both sides in through hole 250 kB

Drawings

Locating pins with ball end Form A, internal thread both sides in through hole

Item selection/filter

Order No.MaterialFormVersion 1Thread core holeABCDEFGHJCADAcc.PriceOrder
K0350.0502tool steelA3Internal thread both sidesThrough hole555652M2,54,5R 1 on request
K0350.0602tool steelA3Internal thread both sidesThrough hole666862M35R 1 on request
K0350.0802tool steelA3Internal thread both sidesThrough hole8881082M36R 2 on request
K0350.50502stainless steelA3Internal thread both sidesThrough hole555652M2,54,5R 1 on request
K0350.50602stainless steelA3Internal thread both sidesThrough hole666862M35R 1 on request
K0350.50802stainless steelA3Internal thread both sidesThrough hole8881082M36R 2 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33