Product groups
Locating pins with ball end Form A, internal thread both sides in blind holes
K0350_A2

Locating pins with ball end Form A, internal thread both sides...

go back

Item description/product images

DescriptionMaterial:

Tool steel or 1.4305 stainless steel.

Version:Steel hardened and ground.
Stainless steel ground and kolsterised.
Note:Ball end locating pins are specially designed to ease the locating process. The tendency to jam, caused by the locating hole not being at right angles to the pin or by the pushing force not being parallel to the pin axis, is minimized by the ball-end form (see illustration 1)Drawing reference:
1) Internal thread one side in blind hole
2) Internal thread both sides in blind holes
3) Internal thread both sides in through hole
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0350_A2 Locating pins with ball end Form A, internal thread both sides in blind holes 251 kB

Drawings

Locating pins with ball end Form A, internal thread both sides in blind holes

Item selection/filter

Order No.MaterialABCDEFGHJVersion 1Thread core holeCADAcc.PriceOrder
K0350.1002tool steel10101013102,5M36R 2,5Internal thread both sidesBlind hole on request
K0350.1202tool steel12121215123M48R 3Internal thread both sidesBlind hole on request
K0350.1402tool steel14141417143,5M48R 3,5Internal thread both sidesBlind hole on request
K0350.1602tool steel16161620164M510R 4Internal thread both sidesBlind hole on request
K0350.2002tool steel20202025205M510R 5Internal thread both sidesBlind hole on request
K0350.2502tool steel25252525256M510R 6Internal thread both sidesBlind hole on request
K0350.3002tool steel30303030308M612R 8Internal thread both sidesBlind hole on request
K0350.4002tool steel404040404010M612R 10Internal thread both sidesBlind hole on request
K0350.5002tool steel505050505012M612R 12Internal thread both sidesBlind hole on request
K0350.51002stainless steel10101013102,5M36R 2,5Internal thread both sidesBlind hole on request
K0350.51202stainless steel12121215123M48R 3Internal thread both sidesBlind hole on request
K0350.51402stainless steel14141417143,5M48R 3,5Internal thread both sidesBlind hole on request
K0350.51602stainless steel16161620164M510R 4Internal thread both sidesBlind hole on request
K0350.52002stainless steel20202025205M510R 5Internal thread both sidesBlind hole on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33