HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Washersmedium, DIN EN ISO 7089 A
K0868

Washers medium, DIN EN ISO 7089 A

go back

Item description/product images

DescriptionMaterial:Steel 140 HV or stainless steel (A 2-70)Version:Bright.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0868 Washersmedium, DIN EN ISO 7089 A 161 kB

Drawings

Washersmedium, DIN EN ISO 7089 A

Overview of items (compressed)

Item selection/filter
Order No.
steel
Order No.
stainless steel
for
screws
D1D2HFilter
K0868.03K0868.103M33,270,5
K0868.04K0868.104M44,390,8
K0868.05K0868.105M55,3101
K0868.06K0868.106M66,4121,6
K0868.08K0868.108M88,4161,6
K0868.10K0868.110M1010,5202
K0868.12K0868.112M1213242,5
K0868.14K0868.114M1415282,5
K0868.16K0868.116M1617303
K0868.20K0868.120M2021373
K0868.24K0868.124M2425444
K0868.30K0868.130M3031564
K0868.36K0868.136M3637665
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2019 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33