HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Wedge clamp with countersunk screw, Form A
K1167_A

Wedge clamp with countersunk screw, Form A

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Jaw plate hardened (33–39 HRC) and black oxidised.Note:Due to the functioning principle, wedge clamps are suitable for clamping in series.
The wedges generate higher clamping forces.
Wedge clamps with pull-down effect.
Drawing reference:
Dimension L refers to ≤ A.
Dimension H refers to ≥ A.

1) O-ring
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1167_A Wedge clamp with countersunk screw, Form A 308 kB

Drawings

Wedge clamp with countersunk screw, Form A

Item selection/filter

Order No.FormA
min.
A
max.
BDHLSWClamping
force
kN
Tightening
torque
Nm
CADAcc.PriceOrder
K1167.11205A121412M57,59,5324,3 on request
K1167.11506A151714,8M68,79,343,57,3 on request
K1167.11808A18,521,518,4M811,811,35518 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2019 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33