HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Wedge clamps machinable
K0041

Wedge clamps machinable

go back

Item description/product images

DescriptionMaterial:Body tool steel.
Jaw segments tool steel (30 HRC).
Version:Body hardened.
Jaw segments black oxidised.
Wedge faces ground.
Note:

These wedge clamps have a machining allowance per jaw of 3 mm for version K0041.08 and 5 mm for versions K0041.12 and K0041.16.
This extra material allows the jaws to machined to suit the form of the workpiece.

The jaws version K0041.08 and K0041.0810 are not serrated.

Spread width:
K0041.08 = ±0.5 mm
K0041.12 = ±1.0 mm
K0041.16 = ±1.5 mm

Drawing reference:
1) wedge clamps
2) workpiece
3) fixed stop
4) base plate
5) hydraulic/pneumatic cylinder
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0041 Wedge clamps machinable 252 kB

Drawings

Wedge clamps machinable

Item selection/filter

Order No.A
min.
A
max.
BCDEF
Socket head screw
DIN 912
GClamping
force
kN
Tightening
torque
Nm
CADAcc.PriceOrder
K0041.0833372915212,5M8x25for tapped hole1525 on request
K0041.081033372915212,5M8x25for T-slot 101525 on request
K0041.1252594122304M12x40for tapped hole3085 on request
K0041.121452594122304M12x30for T-slot 143085 on request
K0041.1667765629425M16x60for tapped hole50210 on request
K0041.161867765629425M16x50for T-slot 1850210 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2018 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33