HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Swing clamps (high force)
K0913

Swing clamps (high force)

go back

Item description/product images

DescriptionMaterial:Carbon steel.
Grip plastic.
Version:Tempered and black oxidised.
Grip black thermoset PF 31.
Note:* Admissible hand force for the handle.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0913 Swing clamps (high force) 189 kB
 Technical Informations for Swing Clamps (Heavy) 136 kB

Drawings (total overview)

Swing clamps (high force)

Swing clamps (high force), LH version

More information

Drawings

Swing clamps (high force), LH version

Item selection/filter

Order No.VersionA
min.
A
max.
BCDEFGHJKLMNPQRSTUClamping
force
N
Hand
force
FH N
Holding
force
N
CADAcc.PriceOrder
K0913.017030left70804022163816301204013502042M81252328M6x121,23500600*8000 on request
K0913.018038left80905025204824381375018602548M121602835M8x161,66000600*14000 on request

Swing clamps (high force), RH version

More information

Drawings

Swing clamps (high force), RH version

Item selection/filter

Order No.VersionA
min.
A
max.
BCDEFGHJKLMNPQRSTUClamping
force
N
Hand
force
FH N
Holding
force
N
CADAcc.PriceOrder
K0913.117030right70804022163816301204013502042M81252328M6x121,23500600*8000 on request
K0913.118038right80905025204824381375018602548M121602835M8x161,66000600*14000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2019 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33