HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups

Item description/product images

DescriptionMaterial:Carbon steel.
Grip plastic.
Version:Tempered, black oxidised.
Grip black.
Note:Swing clamps are used where the clamping points must be free when the workpiece is loaded or removed.

* Admissible hand force for the handle.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0926 Swing clamps mini 242 kB

Drawings

Swing clamps mini

Overview of items (compressed)

Item selection/filter
Order No.
left
Order No.
right
ABCD

EFGHIJKLMNOPQRSTUVX
min.
X
max.
Y
min.
Y
max.
Clamping
force
N
Hand
force
FH N
Filter
K0926.0100K0926.11003010181845,84926221611,584,3500,81536622,8M44,32722,325,321,924,91100100*
K0926.0150K0926.11504014232361,36635301,4815,3105,3631,12045828,5M55,33430,63431,534,91800150*
K0926.0200K0926.12005018303076,58245371,5820,7168,4801,426651245,5M88,44831,739,732,740,72200200*
K0926.0300K0926.1300602240409310055451,9825,42010,41001,733851557M1010,56435,546,93849,43500300*
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2018 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33