HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups

Item description/product images

DescriptionMaterial:Body ductile iron (SG iron).
Jaw hardened carbon steel.
Version:Painted black.
Jaw bright.
Note:The workpiece is clamped between side clamps and the side stops, simultaneously producing a positive down force.
Side clamps and stops are secured with DIN 912 cylinder screws. A secure clamping is ensured when side clamps and side stops are used together.
Drawing reference:
1) spherical washer set for M12 and M16
2) workpiece
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0831_A Side clamps, Form A 254 kB

Drawings

Side clamps, Form A

Item selection/filter

Order No.

FormF
kN
F1
kN
Tightening
torque
Nm
CADAcc.PriceOrder
K0831.01A291,338 on request

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2019 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33