HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups

Item description/product images

DescriptionMaterial:Carbon steel.Version:Hardened (33–39 HRC) and black oxidised.Note:Particularly low workpieces can be clamped using these flat clamps.
Clamping element with pull-down effect.
Clamping element and fixed block in one compact unit.
Drawing reference:
Dimension L1 refers to clamped state.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1168_A Flat clamps Form A 234 kB

Drawings

Flat clamps Form A

Item selection/filter

Order No.FormBB1CDD1D2HH1H2LL1L2TClamping
force
kN
Tightening
torque
Nm
CADAcc.PriceOrder
K1168.104A1552M44473523128622,7 on request
K1168.105A1972,5M555946281410735,4 on request

Other items in this category