HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Centring clamps with ball or hexagon segments
K0358

Centring clamps with ball or hexagon segments

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Body 1.2842.
Ball and hex segments 1.4112.
Tension spring 1.4310.
Version:Body hardened and black oxidised.
Ball and hex segments hardened and ground.
Note:Form A: With balls for holes where light marking is acceptable.
Form B: With hexagons for sensitive hole surfaces.
Technical data:Repetitive accuracy ±0.025
Concentric accuracy ±0.05
Application:To position and centre existing bores on the machining surface.Advantages:- Precise self-centring.
- Distortion free clamping.
- Large spread range.
- Low overall height.
Drawing reference:
Form A: With balls for holes where light marking is acceptable.
Form B: With hexagons for sensitive hole surfaces.

1) Mounting aid:
pin to accurately position the mandrel segments.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0358 Centring clamps with ball or hexagon segments 272 kB

Drawings (total overview)

Centring clamps with ball or hexagon segments

Centring clamp with ball segments, Form A

More information

Drawings

Centring clamp with ball segments, Form A

Item selection/filter

Order No.FormAD
min.
D
max.
D1D2D3D4HH1H2H3H4LMSWBall-ØNo. of
balls
F
kN
CADAcc.PriceOrder
K0358.101203A3,511,714,2M4101,54,315104,231,53,52,532,530,5 on request
K0358.101504A4,514,518,5M41224,319,514,59,88,62,35,533433,5 on request
K0358.101905A5,518,522,5M5152,55,323,516,511,610,42,37,534434 on request
K0358.102306A722,526,5M62036,428,819,814,2132,3645434,5 on request
K0358.102706A726,530,5M62036,428,819,814,2132,364,55434,5 on request
K0358.103106A930,538,5M62546,432,723,114,211,94,674,55834,5 on request
K0358.103908A1138,546,5M83048,439,227,217,815,54,67,54,56866,5 on request
K0358.104708A1146,554,5M83048,439,227,21815,74,67,54,56866,5 on request
K0358.105510A1554,570,5M1045510,554,640,623,719,19,395,581668 on request
K0358.107112A1770,586,5M126051363,146,128,323,79,3105,51016610 on request
K0358.108712A2586,5102,5M1660517735130,225,79,3105,51416612,5 on request

Centring clamp with hexagonal segments, Form B

More information

Drawings

Centring clamp with hexagonal segments, Form B

Item selection/filter

Order No.FormA

D
min.
D
max.
D1D2D3D4HH1H2H3H4LMKSWNo. of
hex
F
kN
CADAcc.PriceOrder
K0358.201504B4,514,518,5M41224,319,514,59,88,62,35,534333,5 on request
K0358.201905B5,518,522,5M5152,55,323,516,511,610,42,37,534434 on request
K0358.202306B722,526,5M62036,428,819,814,2132,3644534,5 on request
K0358.202706B726,530,5M62036,428,819,814,2132,364,54534,5 on request
K0358.203106B930,538,5M62546,432,723,114,211,94,674,58534,5 on request
K0358.203908B1138,546,5M83048,439,227,217,815,54,67,54,58666,5 on request
K0358.204708B1146,554,5M83048,439,227,21815,74,67,54,58666,5 on request
K0358.205510B1554,570,5M1045510,554,640,623,719,19,395,516868 on request
K0358.207112B1770,586,5M126051363,146,128,323,79,3105,51610610 on request
K0358.208712B2586,5102,5M1660517735130,225,79,3105,51614612,5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2019 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33