HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Centring clamp round with socket head screw, Form B
K1166_B

Centring clamp round with socket head screw, Form B

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Hardened (33–39 HRC) and black oxidised.Note:The centring clamp enables a workpiece to be centred and clamped in the bore.
The wedges generate higher clamping forces.
Centring clamp with pull-down effect.
Drawing reference:
Dimension H refers to the height at ≥ D.

1) O-ring
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1166_B Centring clamp round with socket head screw, Form B 262 kB

Drawings

Centring clamp round with socket head screw, Form B

Item selection/filter

Order No.FormD

D
min.
D
max.
HH1LSWClamping
force
kN
Tightening
torque
Nm
CADAcc.PriceOrder
K1166.20804BM4810,35,55,17,131,52,7 on request
K1166.21005BM51012,36,46,2942,55,4 on request
K1166.21206BM61216,38,67,910,6559,1 on request
K1166.21608BM8162211,510,415,46925 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2018 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33