HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Cam screws with knife edge washer
K0025

Cam screws with knife edge washer

go back

Item description/product images

DescriptionMaterial:Knife edge washer.
Cam screw carbon steel.
Version:Cam screw tempered to 10.9 and black oxidised.
Knife edge washer hardened and anodized.
Note:Also called knife edge clamps.
The hardened knife edge washer is suitable for clamping rough cut stock, castings, forgings etc.

“A” = distance from workpiece to screw centre (cam screw).
On request:Replacement cam screws.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0025 Cam screws with knife edge washer 176 kB

Drawings

Cam screws with knife edge washer

Item selection/filter

Order No.AD

D1LHSWS1
(travel)
Clamping
force
kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
K0025.1212,7M1225,422,59,6821888 on request
K0025.1615M1630,126,812,7122,527135 on request