Product groups
Turnbuckles, steel, for chain clamp sets
K1656

Turnbuckles, steel, for chain clamp sets

go back

Item description/product images

DescriptionMaterial:Steel.Note:Steel turnbuckles for chain clamp sets are mounted between the chains. The turnbuckles are used to pre-tension the chain and remove any play, which is always greater with longer chains.Accessory:Steel roller chains for chain clamp sets K1655.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1656 Turnbuckles, steel, for chain clamp sets 197 kB

Drawings

Turnbuckles, steel, for chain clamp sets

Item selection/filter

Order No.B

LL1L2SWClamping
force
max. kN
CADAcc.PriceOrder
K1656.15052145297111-1472415 on request
K1656.400662066126151-2033040 on request