Product groups
Fixed jaws DS for multi-clamping system, Form C, jaw plates offset
K1751_C

Fixed jaws DS for multi-clamping system, Form C, jaw plates...

go back

Item description/product images

DescriptionMaterial:Tool steel.Version:Hardened and ground (HRC 55 ±2).Note:The lateral fastening holes are used to fasten workpiece end stops. The two screw-on holes on the clamping surfaces also allow seating ledges to be mounted so as to optimise the clamping depth of the workpieces.Application:The DS fixed jaws are positioned on the clamping rails according to the clamping situation.
When the fastening screw is tightened, the toothing allows a form-fit connection to be created.
Fixed jaws with two fastening screws are to be preferred where higher machining forces are to be applied.
Advantages:The lateral scale on the clamping rails and the fixed jaws allows precise positioning of the fixed stops.Supplied withDS fixed jaw.
Fastening screw.
Slot key.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1751_C Fixed jaws DS for multi-clamping system, Form C, jaw plates offset 393 kB

Drawings

Fixed jaws DS for multi-clamping system, Form C, jaw plates offset

Item selection/filter

Order No.suitable for
system width
FormLB

HL1L2L3B1H1H2D
Internal
thread
D1
internal
thread
D3BN=Slot widthCADAcc.PriceOrder
K1751.050442350C445025224183012,52M5M6M10x305 on request
K1751.050445350C445025224183012,55M5M6M10x305 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2023 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33