Product groups
Fixed jaws DS for multi-clamping system, Form A, jaw plates smooth
K1751_A

Fixed jaws DS for multi-clamping system, Form A, jaw plates...

go back

Item description/product images

DescriptionMaterial:Tool steel.Version:Hardened and ground (HRC 55 ±2).Note:The lateral fastening holes are used to fasten workpiece end stops. The two screw-on holes on the clamping surfaces also allow seating ledges to be mounted so as to optimise the clamping depth of the workpieces.Application:The DS fixed jaws are positioned on the clamping rails according to the clamping situation.
When the fastening screw is tightened, the toothing allows a form-fit connection to be created.
Fixed jaws with two fastening screws are to be preferred where higher machining forces are to be applied.
Advantages:The lateral scale on the clamping rails and the fixed jaws allows precise positioning of the fixed stops.Supplied withDS fixed jaw.
Fastening screw.
Slot key.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1751_A Fixed jaws DS for multi-clamping system, Form A, jaw plates smooth 348 kB

Drawings

Fixed jaws DS for multi-clamping system, Form A, jaw plates smooth

Item selection/filter

Order No.suitable for
system width
FormLB

L2L3HB1H1D
Internal
thread
D1
internal
thread
D3BN=Slot widthCADAcc.PriceOrder
K1751.050440150A44502418253012,5M5M6M10x305 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2023 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33