Product groups
KIPPflexX 5-axis vice jaw plates smooth
K1555

KIPPflexX 5-axis vice jaw plates smooth

go back

Item description/product images

DescriptionProduct description:The KIPPflexX 5-axis vice features excellent stability and flexibility, and is extremely easy to use. The KIPPflexX 5-axis vice can be used as a positive-down force vice or normal vice. When the positive down force function is used, the workpiece can be held with a repeat accuracy of ±0.01 mm. A workpiece clamping height of 180 mm enables easy access during machining. The clamping width is preset using the crank handle, cutting down on setup times. Additionally, the closed geometries and the resistance to dirt that they provide keep maintenance and repair times to a minimum.Material:Steel.Version:Baseplate and workpiece support hardened.Note:Additional product information can be found in the operating instructions.Type of operation:Quick adjustment using crank handle.Advantages:For use as centric-clamping device with positive down force function or vice.
Straightforward, infinite clamping width adjustment using crank handle.
Optimum clamping height for 5-axis machining.
Flexible options for connection to machine tables.
On request:Various spare parts, larger clamping widths.Accessory:Jaw plates with pins K1557.1251
Jaw plates, machinable K0975.1252
Seating ledges K0974
Extension shafts K0990
Cylinder clamping set K0989.12535
Stop set K0993.150
Clamping claw sets K1008
Fitted bolts K0815.12065
Socket head screws K0869.12X60
Torque wrench K1489.01
Clamping pin K0967
Slot nuts K0954.14X20
Clamping force:52 kNApplications:Suitable for T-slot and grid hole tables and zero-point clamping systems.Tolerances:With a clamping depth of > 5 mm, the repeat accuracy while the positive down force function is being used is ±0.01.Supplied withKIPPflexX 5-axis vice with smooth jaw plates, threaded spindle, 3 adapter shafts (60, 120, 180), crank handle, ring bolt for hoisting and operating instructions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1555 KIPPflexX 5-axis vice jaw plates smooth 850 kB
 Operating instructions 5-Axis-clamping systems KIPPflexX 1,1 MB
 Technical information for 5-axis vice KIPPflexX 1,6 MB

Drawings

KIPPflexX 5-axis vice jaw plates smooth

Item selection/filter

Order No.B

HH1LTractive force
max. kN
CADAcc.PriceOrder
K1555.124001251800125180200400see diagram on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2021 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33