Product groups
Baseplates KIPPflexX 5-axis vice
K1556

Baseplates KIPPflexX 5-axis vice

go back

Item description/product images

DescriptionProduct description:The baseplates offer versatile connection options. The locating slots on the underside can be used to perform alignment directly on the machine table using slot keys. Fastening in 12F7 grid holes with grid spacing of 50 mm is also possible. Claw clamps or separate clamping devices can be located on the side recess. The baseplate is also suitable for all standard zero-point clamping systems with a centre distance of 200 mm.
The integrated central hole can also be used for alignment. In this case, a specific centre pin is used to perform central alignment on the machine table.
Material:Steel.Version:Hardened and black oxidised.
Contact faces ground.
Note:Additional product information can be found in the operating instructions.On request:other dimensions.Applications:Suitable for T-slot tables, basic elements with grid holes and zero-point clamping systems.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1556 Baseplates KIPPflexX 5-axis vice 344 kB

Drawings

Baseplates KIPPflexX 5-axis vice

Item selection/filter

Order No.B

LCADAcc.PriceOrder
K1556.125400125400 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2021 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33