Product groups
Baseplate for centric vice, Form A
K1274_A

Baseplate for centric vice, Form A

go back

Item description/product images

DescriptionMaterial:Steel.Version:Hardened and ground.Note:The base plate enables the centric vices (65 - 80 - 125) to be mounted on M12/12F7 grid systems with a grid spacing of 50 mm.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1274_A Baseplate for centric vice, Form A 143 kB

Drawings

Baseplate for centric vice, Form A

Item selection/filter

Order No.FormSuitable for

weight
kg
CADAcc.PriceOrder
K1274.12175200Acentric vice 65, 80, 1254.03 on request