HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups

Item description/product images

DescriptionMaterial, version:Tool steel, hardened.Note:Suitable for standard jaw plates and jaw adapters of round workpieces.
Installed by pressing in.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0946 Jaw pins 113 kB

Drawings

Jaw pins

Item selection/filter

Order No.

VersionD1ApplicationCADAcc.PriceOrder
K0946.05000flattened7,5Material over 1000 N/mm² tensile strength on request
K0946.05400cup point4Material up to ca. 1000 N/mm² tensile strength on request
K0946.05600cup point6Material up to ca. 1000 N/mm² tensile strength on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2018 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33