HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups

Item description/product images

DescriptionMaterial:Steel.Version:Black oxidised.
Function faces ground.
Note:Base plates with locating slots on the underside for easy alignment of the plate on the machine table.
Securing via grid holes 12F7 for 40 mm and 50 mm grid spacing possible.
Lateral recesses provided for separate clamping means.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0994 Base plates 186 kB
 Function 5-axis compact clamping system 2,7 MB

Drawings

Base plates

Item selection/filter

Order No.

AA1A2BLSuitable
shoulder screw

weight
kg
CADAcc.PriceOrder
K0994.09028020x1024025090280K0815.120555.74 on request
K0994.12528020x10240250125280K0815.120558.52 on request
K0994.09040031x1035036090400K0815.120558.33 on request
K0994.12540031x10350360125400K0815.1205512.25 on request