HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Tombstones single-sided without grid holes
K0802

Tombstones single-sided without grid holes

go back

Item description/product images

DescriptionMaterial:GJL 300.Version:Reference surfaces precision machined.
The clamping surface has 1 mm allowance.
Note:The single-sided tombstones are matched to subplates for machine tools acc. to DIN 55201 and JIS 6337-1980.
Ring bolts for lifting are supplied.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0802 Tombstones single-sided without grid holes 219 kB

Drawings

Tombstones single-sided without grid holes
Tombstones single-sided without grid holes

Item selection/filter

Order No.AB1CD

EE1FGHJCADAcc.PriceOrder
K0802.004047450615547020024 ±0,285204589 on request
K0802.005058550667558025024 ±0,295205089 on request
K0802.0063767007610076031549 ±0,21002555114 on request
K0802.0080908008113590040049 ±0,21002560114 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2019 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33