HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Tombstones single-sided with grid holes
K0802

Tombstones single-sided with grid holes

go back

Item description/product images

DescriptionMaterial:GJL 300.Version:Reference surfaces precision machinedNote:Grid hole pitch 50 ±0.01 mm.
Grid hole plugs and ring bolts for lifting are supplied.
The tombstones are matched to pallets for machine tools acc. to DIN 55201 and JIS 6337-1980.
Other dimensions on request.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0802 Tombstones single-sided with grid holes 324 kB

Drawings

Tombstones single-sided with grid holes
Tombstones single-sided with grid holes

Item selection/filter

Order No.AB1CD

EE1FGHJA
locating hole
A
thread
No. of
grid holes
weight
ca. kg
CADAcc.PriceOrder
K0802.124047450605547020025 ±0,038520459012F7M126395 on request
K0802.125058550657558025025 ±0,039520509012F7M1299181 on request
K0802.165058550657558025025 ±0,039520509016F7M1699156 on request
K0802.1663767007510076031550 ±0,03100255511516F7M16180298 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2019 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33