HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Tombstones double-sided with grid holes
K0803

Tombstones double-sided with grid holes

go back

Item description/product images

DescriptionMaterial:GJL 300.Version:Reference surfaces precision machined. Note:Grid hole pitch 50 ±0.01 mm. Grid hole plugs and ring bolts for lifting are supplied.
A cover prevents the cavities filling up with swarf. Workpieces can be mounted on clamping surfaces directly or using fixtures. Code numbers on the clamping surfaces prevent mounting the wrong part on the wrong side when machining different workpieces. The double-sided tombstones are matched to subplates for machine tools acc. to DIN 55201 and JIS 6337-1980.
Other dimensions on request.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0803 Tombstones double-sided with grid holes 394 kB

Drawings

Tombstones double-sided with grid holes
Tombstones double-sided with grid holes

Item selection/filter

Order No.AB1CD

EE1GHA
locating hole
A
thread
No. of
grid holes
weight
ca. kg
CADAcc.PriceOrder
K0803.124015155355055150±0,0320075 ±0,03205012F7M12126198 on request
K0803.125020165365075200±0,03250100 ±0,03205012F7M12198287 on request
K0803.165020165365075200±0,03250100 ±0,03205016F7M16198285 on request
K0803.126325703700100250±0,03315125 ±0,03255512F7M12264473 on request
K0803.166325703700100250±0,03315125 ±0,03255516F7M16264473 on request
K0803.168030803800135300±0,03400150 ±0,03256016F7M16420633 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2019 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33