HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Tombstones double-sided grey cast iron
K1225

Tombstones double-sided grey cast iron

go back

Item description/product images

DescriptionMaterial:GJL 250Version:Reference surfaces precision machined.Note:Ring bolts for lifting are supplied. A cover prevents the cavities filling up with swarf.Drawing reference:
machined faces: +0.2 mm/ +0.5 mm
unmachined faces: ±2 mm
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1225 Tombstones double-sided grey cast iron 183 kB

Drawings

Tombstones double-sided grey cast iron

Item selection/filter

Order No.ACDD1D2EE1E2HH1L

L1L2L3L4CADAcc.PriceOrder
K1225.32012532,575305040040204037865320332330125115 on request
K1225.40015050120307050040204248580400412410150142 on request
K1225.500200551503010063040205360390500512510200190 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2019 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33