HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Tombstones cube with grid holes
K0805

Tombstones cube with grid holes

go back

Item description/product images

DescriptionMaterial:GJL 300.Version:Reference surfaces precision machined.
The clamping surfaces have 0.5 mm allowance.
Note:Grid hole pitch 50 ±0.01 mm.
Grid hole plugs and ring bolts for lifting are supplied.
A cover prevents the cavities of the tombstones filling with swarf. Workpieces can be mounted on all four clamping surfaces directly or using fixtures. Code numbers on the clamping surfaces prevent mounting the wrong part on the wrong face when different workpieces are being machined. The cube tombstones are matched to subplates for machine tools acc. to DIN 55201 and JIS 6337-1980.
Other dimensions on request.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0805 Tombstones cube with grid holes 386 kB

Drawings

Tombstones cube with grid holes
Tombstones cube with grid holes

Item selection/filter

Order No.A

BCDEE1GHA
locating hole
A
thread
No. of
grid holes
weight
ca. kg
CADAcc.PriceOrder
K0805.124025155355055250±0,03200125 ±0,03205012F7M12144172 on request
K0805.125030165365075300±0,03250150 ±0,03205012F7M12220259 on request
K0805.165030165365075300±0,03250150 ±0,03205016F7M16220258 on request
K0805.126335703700100350±0,03315175 ±0,03255512F7M12288341 on request
K0805.166335703700100350±0,03315175 ±0,03255516F7M16288334 on request
K0805.168050803800135500±0,03400250 ±0,03256016F7M16504640 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2019 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33