HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Tombstones cube grey cast iron
K1226

Tombstones cube grey cast iron

go back

Item description/product images

DescriptionMaterial:GJL 250Version:Reference surfaces precision machinedNote:Ring bolts for lifting are supplied.
A cover prevents the cavities filling with swarf.
Drawing reference:
machined faces: +0.2 mm/ +0.5 mm
unmachined faces: ±2 mm
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1226 Tombstones cube grey cast iron 124 kB

Drawings

Tombstones cube grey cast iron

Item selection/filter

Order No.A

D2EE1HH1H2LL1L2L3weight
ca. kg
CADAcc.PriceOrder
K1226.32018032,54003225381803783301805217462 on request
K1226.4002705050032324856048241027062262153 on request
K1226.50032055630404060310060051032070312270 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2019 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33