HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups

Item description/product images

DescriptionMaterial:Grey cast iron GJL 250Version:Mounting surfaces groundNote:Grid hole pitch 25 ±0.01 mm.
Grid hole plugs and ring bolts for lifting are supplied.
The subplates conform to subplates for machine tools acc. to DIN 55201.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0806 Subplates 217 kB
 Technical information of positioning of fixture bases on machine tables 2 MB
 Technical information M.T.P Holes and Pitches M8 200 kB

Drawings

Subplates

Item selection/filter

Order No.A
locating hole
A
thread
CD

EFGHJKLNo. of
grid holes
weight
ca. kg
CADAcc.PriceOrder
K0806.08405012 H6M84005004003002004015027532527355 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2019 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33