HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups

Item description/product images

DescriptionMaterial:Grey cast iron GJL 250Version:Mounting surfaces groundNote:Grid hole pitch 50 ±0.01 mm. Grid hole plugs and ring bolts for lifting are supplied.
The tooling plates can be used with tooling angle plates K0807 (see Fig. 1). The tooling plates are positioned using shoulder screws K0815.1..., which are inserted into the fastening holes. The DIN 912 socket head screws are only used for additional fastening. Fig. 2 shows a further application variant. The double sided tombstones K0804 are dimensionally matched to the tooling plates.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0801 Tooling plates 266 kB
 Technical information M.T.P Holes and Pitches M8 200 kB

Drawings

Tooling plates

Item selection/filter

Order No.

Version

A
locating hole
A
thread
BCDEFNo. of
grid holes
Suitable
shoulder screw

weight
kg
CADAcc.PriceOrder
K0801.003040without grid holes--398298250200300-K0815.11205534.78 on request
K0801.004050without grid holes--498398350300400-K0815.11205561 on request
K0801.005060without grid holes--598498450400500-K0815.11205577 on request
K0801.123040with grid holes12F7M1239829825020030048K0815.11205535 on request
K0801.124050with grid holes12F7M1249839835030040080K0815.11205557 on request
K0801.125060with grid holes12F7M12598498450400500120K0815.11205573 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2018 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33