HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups

Item description/product images

DescriptionMaterial:Grey cast iron GJL 250Version:Mounting surfaces groundNote:Grid hole pitch 50 ±0.01mm.
Grid hole plugs and ring bolts for lifting are supplied.
For large workpieces the tooling plates can be joined together using connecting pieces K0854.400.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0800.005060 Tooling plates 157 kB

Drawings

Tooling plates

Item selection/filter

Order No.

Version

A
locating hole
A
thread
No. of
grid holes
weight
ca. kg
CADAcc.PriceOrder
K0800.005060without grid holes---115 on request
K0800.125060with grid holes12 F7M12120110 on request
K0800.165060with grid holes16 F7M16120105 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2019 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33