Product groups
Tooling plates
K0800

Tooling plates

go back

Item description/product images

DescriptionMaterial:Grey cast iron GJL 250Version:Mounting surfaces groundNote:Grid hole pitch 50 ±0.01mm.
Grid hole plugs and ring bolts for lifting are supplied.
For large workpieces the tooling plates can be joined together using connecting pieces K0854.400.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0800 Tooling plates 92,5 kB
 Technical information M.T.P Holes and Pitches M8 200 kB

Tooling plates

More information

Drawings

Tooling plates

Item selection/filter

Order No.

Version

A
locating hole
A
thread
No. of
grid holes
weight
ca. kg
StatusCADAcc.PriceOrder
K0800.165060with grid holes16 F7M16120105expiring on request

Tooling plates

More information

Drawings

Tooling plates

Item selection/filter

Order No.

Version

A
locating hole
A
thread
No. of
grid holes
weight
ca. kg
StatusCADAcc.PriceOrder
K0800.006080without grid holes---184expiring on request
K0800.126080with grid holes12 F7M12192175expiring on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2021 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33