HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups

Item description/product images

DescriptionMaterial:GJL 300.Version:Support and mounting surfaces precision machinedNote:Grid hole pitch 50 ±0.01 mm.
Tooling angle plates are versatile elements for vertical positioning of workpieces.
Shoulder screws are used for fastening the angle plates:
Angle plates K0808.121715 to K0808.121760 - shoulder screws K0815.12055.
Angle plates K0808.161715 to K0808.161725 - shoulder screws K0815.16075.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0808 Tooling angle plates 263 kB
 Technical information M.T.P Holes and Pitches M8 200 kB

Drawings

Tooling angle plates

Item selection/filter

Order No.A
locating hole
A
thread
B
Ø for
shoulder screw
CDEFGNo. of
grid holes
No. of
mounting holes
weight
kg
CADAcc.PriceOrder
K0808.12171512 F7M1212 F7150741703550638.54 on request
K0808.12172512 F7M1212 F7250124170355012417.3 on request
K0808.12176012 F7M1212 F76003241703550331266 on request
K0808.16171516 F7M1616 F7150791704055639.42 on request
K0808.16172516 F7M1616 F7250129170405512418.7 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2019 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33