HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups

Item description/product images

DescriptionMaterial:GJL 300.Version:Support and mounting surfaces precision machinedNote:Grid hole pitch 50 ±0.01 mm.
Tooling angle plates are versatile elements for vertical positioning of workpieces. These tooling angle plates can also be used as supports for tooling plates K0801. Shoulder screws K0815 are used to position and fasten the tooling angle plates to the tooling plates K0800.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0807 Tooling angle plates 262 kB
 Technical information M.T.P Holes and Pitches M8 200 kB

Drawings

Tooling angle plates

Item selection/filter

Order No.A
locating hole
A
thread
B
Ø for
shoulder screw
CDEFGNo. of
grid holes
No. of
mounting holes
weight
kg
CADAcc.PriceOrder
K0807.12103012 F7M1212 F730017498355010612.4 on request
K0807.12104012 F7M1212 F740022498355014817.81 on request
K0807.12105012 F7M1212 F7500274983550181023.82 on request
K0807.16103016 F7M1616 F730017998405510613.7 on request
K0807.16104016 F7M1616 F740022998405514819.43 on request
K0807.16105016 F7M1616 F7500279984055181010 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2019 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33