Product groups
Self-aligning pads adjustable, with O-ring and hexagon socket
K0290

Self-aligning pads adjustable, with O-ring and hexagon socket

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Body carbon steel.
Ball:
Form C, F, tool steel.
Form K POM.
Form O stainless steel diamond impregnated.
Form P stainless steel with polyurethane surface.
Version:Body tempered, black oxidised.
Ball:
Form C, F hardened, black oxidised.
Form K POM ball, white.
Form O surface comparable to 100 grade abrasive grit.
Form P polyurethane, hardness 60 Shore.
Note:Self-aligning pads are used to support and clamp unmachined and machined workpieces.
They also serve as stops, supports and thrust pads in fixtures and toolmaking.

Ball secured against rotation.

Form O: The abrasive diamond surface is bonded firmly to the ball. It is ideally suited to supporting smooth or slippery applications with a minimum of clamping pressure. This allows the diamond particles to get a firm grip on a very small area with minimum damage to the surface.
The diamond surface offers excellent wear resistance.

Form P: The polyurethane surface is vulcanised firmly to the ball. It is abrasion-resistant and does not discolour. Offers optimum protection against damage to delicate surfaces. The pearl-like surface gives a firm grip and allows air to escape so as to prevent any suction effect between the contact surface and the toggle locator.
Advantages:The built-in O-ring holds the ball in place and keeps dirt and foreign particles out, ensuring uniform movement.
The hexagon socket allows easy adjustment and positioning in through holes.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0290 Self-aligning pads adjustable, with O-ring and hexagon socket 221 kB

Drawings (total overview)

Self-aligning pads adjustable, with O-ring and hexagon socket

Self-aligning pads, adjustable, with O-ring and hexagon socket Form C, flattened steel ball smooth

More information

Drawings

Self-aligning pads, adjustable, with O-ring and hexagon socket Form C, flattened steel ball smooth

Item selection/filter

Order No.FormBD2D3H1SW1Ball-ØLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0290.112X025C25M1261,56715 0.00 €
K0290.112X035C35M1261,56715 0.00 €
K0290.112X050C50M1261,56715 0.00 €
K0290.116X025C25M168,51,581023 0.00 €
K0290.116X035C35M168,51,581023 0.00 €
K0290.116X050C50M168,51,581023 0.00 €

Self-aligning pads, adjustable, with O-ring and hexagon socket Form F, flattened steel ball with diamond grip

More information

Drawings

Self-aligning pads, adjustable, with O-ring and hexagon socket Form F, flattened steel ball with diamond grip

Item selection/filter

Order No.FormBD2D3H1SW1Ball-ØLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0290.312X025F25M1261,56715 0.00 €
K0290.312X035F35M1261,56715 0.00 €
K0290.312X050F50M1261,56715 0.00 €
K0290.316X025F25M168,51,581023 0.00 €
K0290.316X035F35M168,51,581023 0.00 €
K0290.316X050F50M168,51,581023 0.00 €

Self-aligning pads, adjustable, with O-ring and hexagon socket Form K, flattened POM ball smooth

More information

Drawings

Self-aligning pads, adjustable, with O-ring and hexagon socket Form K, flattened POM ball smooth

Item selection/filter

Order No.FormBD2D3H1SW1Ball-ØLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0290.712X025K25M1261,5672 0.00 €
K0290.712X035K35M1261,5672 0.00 €
K0290.712X050K50M1261,5672 0.00 €
K0290.716X025K25M168,51,58104 0.00 €
K0290.716X035K35M168,51,58104 0.00 €
K0290.716X050K50M168,51,58104 0.00 €

Self-aligning pads, adjustable with O-ring and hexagon socket, Form O, stainless steel ball with diamond impregnated face

More information

Drawings

Self-aligning pads, adjustable with O-ring and hexagon socket, Form O, stainless steel ball with diamond impregnated face

Item selection/filter

Order No.FormBD2D3H1SW1DKLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0290.510X026O25M1061,555- 0.00 €
K0290.510X036O35M1061,555- 0.00 €
K0290.510X051O50M1061,555- 0.00 €
K0290.512X027O25M12826715,4 0.00 €
K0290.512X037O35M12826715,4 0.00 €
K0290.512X052O50M12826715,4 0.00 €
K0290.516X028O25M1611381023,3 0.00 €
K0290.516X038O35M1611381023,3 0.00 €
K0290.516X053O50M1611381023,3 0.00 €
K0290.520X033O30M20143101337,7 0.00 €
K0290.520X053O50M20143101337,7 0.00 €
K0290.520X073O70M20143101337,7 0.00 €

Self-aligning pads, adjustable with O-ring and hexagon socket, Form P, stainless steel ball with polyurethane face

More information

Drawings

Self-aligning pads, adjustable with O-ring and hexagon socket, Form P, stainless steel ball with polyurethane face

Item selection/filter

Order No.

Form

BD2D3H1SW1Ball-ØCADAcc.PriceOrder
K0290.610X028P25M1083,555 0.00 €
K0290.610X038P35M1083,555 0.00 €
K0290.610X053P50M1083,555 0.00 €
K0290.612X029P25M1210467 0.00 €
K0290.612X039P35M1210467 0.00 €
K0290.612X054P50M1210467 0.00 €
K0290.616X030P25M16135810 0.00 €
K0290.616X040P35M16135810 0.00 €
K0290.616X055P50M16135810 0.00 €
K0290.620X035P30M201651013 0.00 €
K0290.620X055P50M201651013 0.00 €
K0290.620X075P70M201651013 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
France
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33