Product groups

Item description/product images

DescriptionMaterial:

Steel.
Stainless steel 1.4305.

Version:Steel black oxidised.
Stainless steel bright.
Note:Rigid couplings transmit high torques without rotational play. They are used where there are no shaft displacements or alignment errors. Wear-free and maintenance-free. Screws secured to avoid vibration induced loosening.

The maximum torque transmission can only be achieved through optimal installation and correct shaft dimensions.

Maximum speed 4000 rpm.
Temperature range:-40 °C - +175 °C.On request:Other dimensions.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2064 Rigid couplings one-piece 173 kB
 Technical information about shaft couplings 2 MB

Drawings

Rigid couplings one-piece

Overview of items (compressed)

Item selection/filter
Order No.

Main
material
C
(DIN 912-12.9)
Tightening
torque of
screws Nm
D1D4LRNominal
torque
Nm
CADAcc.PriceOrder
K2064.1080steelM3x82,18243526,850 0.00 €
K2064.1100steelM4x124,610294532,770 0.00 €
K2064.1120steelM4x124,612294532,770 0.00 €
K2064.1140steelM5x169,514345039,4190 0.00 €
K2064.1150steelM5x169,515345039,4190 0.00 €
K2064.1160steelM5x169,516345039,4190 0.00 €
K2064.1190steelM6x181619426548,2300 0.00 €
K2064.1200steelM6x181620426548,2350 0.00 €
K2064.1350steelM8x253935679574,11100 0.00 €
K2064.1250steelM6x181625457550,8390 0.00 €
K2064.1300steelM6x181630548358,64750.00 €
K2064.1400steelM8x2539407710883,41325 0.00 €
K2064.1500steelM10x2577508512493,22250 0.00 €
Order No.Main
material
C
(DIN 912 A2-70)
Tightening
torque of
screws Nm
D1D4LRNominal
torque
Nm
CADAcc.PriceOrder
K2064.2080stainless steelM3x81,18243526,816 0.00 €
K2064.2100stainless steelM4x122,510294532,770 0.00 €
K2064.2120stainless steelM4x122,512294532,770 0.00 €
K2064.2140stainless steelM5x165,414345039,4160 0.00 €
K2064.2150stainless steelM5x165,415345039,4160 0.00 €
K2064.2160stainless steelM5x165,416345039,4160 0.00 €
K2064.2190stainless steelM6x189,619426548,2260 0.00 €
K2064.2200stainless steelM6x189,620426548,2300 0.00 €
K2064.2250stainless steelM6x189,625457550,8325 0.00 €
K2064.2300stainless steelM6x189,630548358,6400 0.00 €
K2064.2350stainless steelM8x252335679574,1330 0.00 €
K2064.2400stainless steelM8x2523407710883,4400 0.00 €
K2064.2500stainless steelM10x2546508512493,2688 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
France
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33