Product groups
Linear ball bearing with internal race, aluminum, load capacity up to 5 kg
K2455

Linear ball bearing with internal race, aluminum, load capacity...

go back

Item description/product images

DescriptionMaterial:Rails aluminum.
Ball cage and balls steel.
Version:Rails silver anodized.
Ball cage electro zinc-plated.
Balls hardened.
Note for ordering:Sold individually.Note:Linear ball bearing consisting of a guide rail and a race which runs within the ball cage in the guide rail. The preferred installation position is vertical.
The specified load capacities refer to the maximum value at 50,000 cycles.

The internal stops limit the cage. Provide external stops for a loaded system.

The head height of the mounting screws should not exceed a height of 0.9 mm, otherwise there is a risk of collision with other linear ball bearing parts.

Recommended screws: M 2.5.
Maximum screw length = panel thickness + 2.2 mm.
Temperature range:5 °C to 35 °CDrawing reference:
1) the rails with length 70 mm have no hole here
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2455 Linear ball bearing with internal race, aluminum, load capacity up to 5 kg 162 kB

Drawings

Linear ball bearing with internal race, aluminum, load capacity up to 5 kg

Item selection/filter

Order No.B=WidthH=HeightL=LengthL1L2L3L4L5S1=SlideTravel
S
C0Y
N
C0Z
N
CADAcc.PriceOrder
K2455.160280070166706-465182830208 on request
K2455.1603901001661004,53876101939524918on request
K2455.1603901501661507,563126101939964918on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33