- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Spring plungers
- Indexing plunger
- Cam action indexing plunger
- Ball lock pins
- K0364
Ball lock pins with stainless steel mushroom grip
- K0790
Ball lock pins
- K0790
Ball lock pins with high shear strength
- K1803
Ball lock pins lockable
- K0791
Ball lock pins with stainless steel mushroom grip
- K0791
Ball lock pins with stainless steel mushroom grip and high shear strength
- K1299
Ball lock pins with stainless steel mushroom grip, adjustable
- K1299
Ball lock pins with stainless steel mushroom grip and high shear strength, adjustable
- K0641
Ball lock pins with stainless steel mushroom grip
- K0746
Ball lock pins with stainless steel grip ring
- K1414
Ball lock pins with head-end lock
- K1415
Ball lock pins with plastic grip and head-end lock
- K0363
Ball lock pins with plastic grip
- K0792
Ball lock pins with plastic L-grip
- K0792
Ball lock pins with plastic L-grip and high shear strength
- K0792
Ball lock pins with plastic grip
- K0792
Ball lock pins with plastic grip and high shear strength
- K1804
Ball lock pins, lockable with plastic grip
- K0792
Ball lock pins with plastic T-grip
- K0792
Ball lock pins with plastic T-grip and high shear strength
- K1804
Ball lock pins, lockable with plastic T-grip
- K0793
Ball lock pins with die-cast zinc L-grip
- K0793
Ball lock pins with die-cast zinc grip and high shear strength
- K1415
Ball lock pins with plastic L-grip and head-end lock
- K0793
Ball lock pins with die-cast zinc T-grip
- K0793
Ball lock pins with die-cast zinc T-grip and high shear strength
- K1415
Ball lock pins with plastic T-grip and head-end lock
- K0366
Ball lock pins with aluminium T-grip
- K0642
Ball lock pins with aluminium L-grip
- K1063
Ball lock pins, steel or stainless steel, without head, with thread
- K1063
Ball lock pins, steel or stainless steel, with thread
- K1063
Ball lock pins, stainless steel, with thread
- K1064
Ball lock pin with twist knob
- K1065
Locating bushes for ball lock pin
- K1844
Locating bushes, stainless steel for status sensor, for ball lock pins with twist knob
- K1843
Locating bushes, stainless steel with status sensor, for ball lock pins with twist knob
- K1066
Ball lock bushes with twist lock
- K1066
Ball lock bushes
- K1067
Locking pin for ball lock bushes
- K1561
Quarter-turn latches, stainless steel with plastic or stainless steel twist knob
- K1562
Push button latches, stainless steel
- K1563
Spacer rings stainless steel for push button latches
- K1564
Clamping pin stainless steel
- K1565
Locking pins, stainless steel with stainless steel mushroom grip
- K1068
Magnetic bushes
- K1069
Pin for magnetic bush
- K0724
Bushing for ball lock pins
- K0724
Locating bushes for ball lock pins, with thread lock
- K1841
Locating bushes, stainless steel with status sensor
- K1842
Locating bushes, stainless steel for status sensor
- K1416
Locating bushes stainless steel for ball lock pins
- K1462
Locating bushes with collar, stainless steel for ball lock pins
- Locking pins
- Retaining cables, ball chains
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
DescriptionMaterial:Grip and push button 1.4305 stainless steel.
Pin 1.4305 stainless steel.
Balls 1.4125 stainless steel.
Spring and hanger 1.4310 stainless steel wire.Version:Bright.Note:Ball lock pins are used for easy fastening or joining of components. The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. When the push button is released, the balls lock the connection securely.
Shear force double shear (F) = S · τ aB max.
The values given for the shear force are the theoretical breaking load. These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
The load values have been calculated in accordance with DIN 50141. Each user must determine individually whether the ball lock pin is suitable for the respective application.
Different materials in which the ball lock pins are used, weather conditions and wear can influence the determined values.Accessory:Bushes for ball lock pins K0724 Safety spiral cable K0367 Retaining cable with loop K0367 Key ring K0367Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Order No. | Form | D | D1 | D2 | D3 | L | L1 | L2 | L5 | SW | Receiving hole H11 | Shearing force double shear max.kN | CAD | Acc. | Price | Order |
---|
K0790.001205010 | A | 11,5 | 5 | 5,5 | 10 | 10 | 5,9 | 25 | 15,9 | 11 | 5 | 15 | | | on request | | K0790.001205015 | A | 11,5 | 5 | 5,5 | 10 | 15 | 5,9 | 25 | 20,9 | 11 | 5 | 15 | | | on request | | K0790.001205020 | A | 11,5 | 5 | 5,5 | 10 | 20 | 5,9 | 25 | 25,9 | 11 | 5 | 15 | | | on request | | K0790.001205025 | A | 11,5 | 5 | 5,5 | 10 | 25 | 5,9 | 25 | 30,9 | 11 | 5 | 15 | | | on request | | K0790.001205030 | A | 11,5 | 5 | 5,5 | 10 | 30 | 5,9 | 25 | 35,9 | 11 | 5 | 15 | | | on request | | K0790.001206010 | A | 11,5 | 6 | 6,85 | 10 | 10 | 6,8 | 25 | 16,8 | 11 | 6 | 22 | | | on request | | K0790.001206015 | A | 11,5 | 6 | 6,85 | 10 | 15 | 6,8 | 25 | 21,8 | 11 | 6 | 22 | | | on request | | K0790.001206020 | A | 11,5 | 6 | 6,85 | 10 | 20 | 6,8 | 25 | 26,8 | 11 | 6 | 22 | | | on request | | K0790.001206025 | A | 11,5 | 6 | 6,85 | 10 | 25 | 6,8 | 25 | 31,8 | 11 | 6 | 22 | | | on request | | K0790.001206030 | A | 11,5 | 6 | 6,85 | 10 | 30 | 6,8 | 25 | 36,8 | 11 | 6 | 22 | | | on request | | K0790.001206035 | A | 11,5 | 6 | 6,85 | 10 | 35 | 6,8 | 25 | 41,8 | 11 | 6 | 22 | | | on request | | K0790.001206040 | A | 11,5 | 6 | 6,85 | 10 | 40 | 6,8 | 25 | 46,8 | 11 | 6 | 22 | | | on request | | K0790.001206045 | A | 11,5 | 6 | 6,85 | 10 | 45 | 6,8 | 25 | 51,8 | 11 | 6 | 22 | | | on request | | K0790.001206050 | A | 11,5 | 6 | 6,85 | 10 | 50 | 6,8 | 25 | 56,8 | 11 | 6 | 22 | | | on request | | K0790.001508020 | A | 15,5 | 8 | 9,5 | 13,5 | 20 | 7,8 | 33 | 27,8 | 15 | 8 | 38 | | | on request | | K0790.001508025 | A | 15,5 | 8 | 9,5 | 13,5 | 25 | 7,8 | 33 | 32,8 | 15 | 8 | 38 | | | on request | | K0790.001508030 | A | 15,5 | 8 | 9,5 | 13,5 | 30 | 7,8 | 33 | 37,8 | 15 | 8 | 38 | | | on request | | K0790.001508035 | A | 15,5 | 8 | 9,5 | 13,5 | 35 | 7,8 | 33 | 42,8 | 15 | 8 | 38 | | | on request | | K0790.001508040 | A | 15,5 | 8 | 9,5 | 13,5 | 40 | 7,8 | 33 | 47,8 | 15 | 8 | 38 | | | on request | | K0790.001508045 | A | 15,5 | 8 | 9,5 | 13,5 | 45 | 7,8 | 33 | 52,8 | 15 | 8 | 38 | | | on request | | K0790.001508050 | A | 15,5 | 8 | 9,5 | 13,5 | 50 | 7,8 | 33 | 57,8 | 15 | 8 | 38 | | | on request | | K0790.001510020 | A | 15,5 | 10 | 12 | 13,5 | 20 | 8,9 | 33 | 28,9 | 15 | 10 | 60 | | | on request | | K0790.001510025 | A | 15,5 | 10 | 12 | 13,5 | 25 | 8,9 | 33 | 33,9 | 15 | 10 | 60 | | | on request | | K0790.001510030 | A | 15,5 | 10 | 12 | 13,5 | 30 | 8,9 | 33 | 38,9 | 15 | 10 | 60 | | | on request | | K0790.001510035 | A | 15,5 | 10 | 12 | 13,5 | 35 | 8,9 | 33 | 43,9 | 15 | 10 | 60 | | | on request | | K0790.001510040 | A | 15,5 | 10 | 12 | 13,5 | 40 | 8,9 | 33 | 48,9 | 15 | 10 | 60 | | | on request | | K0790.001510045 | A | 15,5 | 10 | 12 | 13,5 | 45 | 8,9 | 33 | 53,9 | 15 | 10 | 60 | | | on request | | K0790.001510050 | A | 15,5 | 10 | 12 | 13,5 | 50 | 8,9 | 33 | 58,9 | 15 | 10 | 60 | | | on request | | K0790.001510060 | A | 15,5 | 10 | 12 | 13,5 | 60 | 8,9 | 33 | 68,9 | 15 | 10 | 60 | | | on request | | K0790.002112025 | A | 22 | 12 | 14,5 | 20 | 25 | 9,9 | 39,5 | 34,9 | 21 | 12 | 86 | | | on request | | K0790.002112030 | A | 22 | 12 | 14,5 | 20 | 30 | 9,9 | 39,5 | 39,9 | 21 | 12 | 86 | | | on request | | K0790.002112035 | A | 22 | 12 | 14,5 | 20 | 35 | 9,9 | 39,5 | 44,9 | 21 | 12 | 86 | | | on request | | K0790.002112040 | A | 22 | 12 | 14,5 | 20 | 40 | 9,9 | 39,5 | 49,9 | 21 | 12 | 86 | | | on request | | K0790.002112045 | A | 22 | 12 | 14,5 | 20 | 45 | 9,9 | 39,5 | 54,9 | 21 | 12 | 86 | | | on request | | K0790.002112050 | A | 22 | 12 | 14,5 | 20 | 50 | 9,9 | 39,5 | 59,9 | 21 | 12 | 86 | | | on request | | K0790.002112060 | A | 22 | 12 | 14,5 | 20 | 60 | 9,9 | 39,5 | 69,9 | 21 | 12 | 86 | | | on request | | K0790.002112070 | A | 22 | 12 | 14,5 | 20 | 70 | 9,9 | 39,5 | 79,9 | 21 | 12 | 86 | | | on request | | K0790.002112080 | A | 22 | 12 | 14,5 | 20 | 80 | 9,9 | 39,5 | 89,9 | 21 | 12 | 86 | | | on request | | K0790.002116030 | A | 22 | 16 | 19 | 20 | 30 | 13,1 | 39,5 | 43,1 | 21 | 16 | 153 | | | on request | | K0790.002116035 | A | 22 | 16 | 19 | 20 | 35 | 13,1 | 39,5 | 48,1 | 21 | 16 | 153 | | | on request | | K0790.002116040 | A | 22 | 16 | 19 | 20 | 40 | 13,1 | 39,5 | 53,1 | 21 | 16 | 153 | | | on request | | K0790.002116045 | A | 22 | 16 | 19 | 20 | 45 | 13,1 | 39,5 | 58,1 | 21 | 16 | 153 | | | on request | | K0790.002116050 | A | 22 | 16 | 19 | 20 | 50 | 13,1 | 39,5 | 63,1 | 21 | 16 | 153 | | | on request | | K0790.002116060 | A | 22 | 16 | 19 | 20 | 60 | 13,1 | 39,5 | 73,1 | 21 | 16 | 153 | | | on request | | K0790.002116070 | A | 22 | 16 | 19 | 20 | 70 | 13,1 | 39,5 | 83,1 | 21 | 16 | 153 | | | on request | | K0790.002116080 | A | 22 | 16 | 19 | 20 | 80 | 13,1 | 39,5 | 93,1 | 21 | 16 | 153 | | | on request | |
|
Order No. | Form | D | D1 | D2 | D3 | D4 | L | L1 | L2 | L3 | L4 | L5 | SW | Receiving hole H11 | Shearing force double shear max.kN | CAD | Acc. | Price | Order |
---|
K0790.101205010 | B | 11,5 | 5 | 5,5 | 10 | 18,3 | 10 | 5,9 | 25 | 34,6 | 16,6 | 15,9 | 11 | 5 | 15 | | | on request | | K0790.101205015 | B | 11,5 | 5 | 5,5 | 10 | 18,3 | 15 | 5,9 | 25 | 34,6 | 16,6 | 20,9 | 11 | 5 | 15 | | | on request | | K0790.101205020 | B | 11,5 | 5 | 5,5 | 10 | 18,3 | 20 | 5,9 | 25 | 34,6 | 16,6 | 25,9 | 11 | 5 | 15 | | | on request | | K0790.101205025 | B | 11,5 | 5 | 5,5 | 10 | 18,3 | 25 | 5,9 | 25 | 34,6 | 16,6 | 30,9 | 11 | 5 | 15 | | | on request | | K0790.101205030 | B | 11,5 | 5 | 5,5 | 10 | 18,3 | 30 | 5,9 | 25 | 34,6 | 16,6 | 35,9 | 11 | 5 | 15 | | | on request | | K0790.101206010 | B | 11,5 | 6 | 6,85 | 10 | 18,3 | 10 | 6,8 | 25 | 34,6 | 16,6 | 16,8 | 11 | 6 | 22 | | | on request | | K0790.101206015 | B | 11,5 | 6 | 6,85 | 10 | 18,3 | 15 | 6,8 | 25 | 34,6 | 16,6 | 21,8 | 11 | 6 | 22 | | | on request | | K0790.101206020 | B | 11,5 | 6 | 6,85 | 10 | 18,3 | 20 | 6,8 | 25 | 34,6 | 16,6 | 26,8 | 11 | 6 | 22 | | | on request | | K0790.101206025 | B | 11,5 | 6 | 6,85 | 10 | 18,3 | 25 | 6,8 | 25 | 34,6 | 16,6 | 31,8 | 11 | 6 | 22 | | | on request | | K0790.101206030 | B | 11,5 | 6 | 6,85 | 10 | 18,3 | 30 | 6,8 | 25 | 34,6 | 16,6 | 36,8 | 11 | 6 | 22 | | | on request | | K0790.101206035 | B | 11,5 | 6 | 6,85 | 10 | 18,3 | 35 | 6,8 | 25 | 34,6 | 16,6 | 41,8 | 11 | 6 | 22 | | | on request | | K0790.101206040 | B | 11,5 | 6 | 6,85 | 10 | 18,3 | 40 | 6,8 | 25 | 34,6 | 16,6 | 46,8 | 11 | 6 | 22 | | | on request | | K0790.101206045 | B | 11,5 | 6 | 6,85 | 10 | 18,3 | 45 | 6,8 | 25 | 34,6 | 16,6 | 51,8 | 11 | 6 | 22 | | | on request | | K0790.101206050 | B | 11,5 | 6 | 6,85 | 10 | 18,3 | 50 | 6,8 | 25 | 34,6 | 16,6 | 56,8 | 11 | 6 | 22 | | | on request | | K0790.101508020 | B | 15,5 | 8 | 9,5 | 13,5 | 24 | 20 | 7,8 | 33 | 46,7 | 22,7 | 27,8 | 15 | 8 | 38 | | | on request | | K0790.101508025 | B | 15,5 | 8 | 9,5 | 13,5 | 24 | 25 | 7,8 | 33 | 46,7 | 22,7 | 32,8 | 15 | 8 | 38 | | | on request | | K0790.101508030 | B | 15,5 | 8 | 9,5 | 13,5 | 24 | 30 | 7,8 | 33 | 46,7 | 22,7 | 37,8 | 15 | 8 | 38 | | | on request | | K0790.101508035 | B | 15,5 | 8 | 9,5 | 13,5 | 24 | 35 | 7,8 | 33 | 46,7 | 22,7 | 42,8 | 15 | 8 | 38 | | | on request | | K0790.101508040 | B | 15,5 | 8 | 9,5 | 13,5 | 24 | 40 | 7,8 | 33 | 46,7 | 22,7 | 47,8 | 15 | 8 | 38 | | | on request | | K0790.101508045 | B | 15,5 | 8 | 9,5 | 13,5 | 24 | 45 | 7,8 | 33 | 46,7 | 22,7 | 52,8 | 15 | 8 | 38 | | | on request | | K0790.101508050 | B | 15,5 | 8 | 9,5 | 13,5 | 24 | 50 | 7,8 | 33 | 46,7 | 22,7 | 57,8 | 15 | 8 | 38 | | | on request | | K0790.101510020 | B | 15,5 | 10 | 12 | 13,5 | 24 | 20 | 8,9 | 33 | 46,7 | 22,7 | 28,9 | 15 | 10 | 60 | | | on request | | K0790.101510025 | B | 15,5 | 10 | 12 | 13,5 | 24 | 25 | 8,9 | 33 | 46,7 | 22,7 | 33,9 | 15 | 10 | 60 | | | on request | | K0790.101510030 | B | 15,5 | 10 | 12 | 13,5 | 24 | 30 | 8,9 | 33 | 46,7 | 22,7 | 38,9 | 15 | 10 | 60 | | | on request | | K0790.101510035 | B | 15,5 | 10 | 12 | 13,5 | 24 | 35 | 8,9 | 33 | 46,7 | 22,7 | 43,9 | 15 | 10 | 60 | | | on request | | K0790.101510040 | B | 15,5 | 10 | 12 | 13,5 | 24 | 40 | 8,9 | 33 | 46,7 | 22,7 | 48,9 | 15 | 10 | 60 | | | on request | | K0790.101510045 | B | 15,5 | 10 | 12 | 13,5 | 24 | 45 | 8,9 | 33 | 46,7 | 22,7 | 53,9 | 15 | 10 | 60 | | | on request | | K0790.101510050 | B | 15,5 | 10 | 12 | 13,5 | 24 | 50 | 8,9 | 33 | 46,7 | 22,7 | 58,9 | 15 | 10 | 60 | | | on request | | K0790.101510060 | B | 15,5 | 10 | 12 | 13,5 | 24 | 60 | 8,9 | 33 | 46,7 | 22,7 | 68,9 | 15 | 10 | 60 | | | on request | | K0790.102112025 | B | 22 | 12 | 14,5 | 20 | 33 | 25 | 9,9 | 39,5 | 59,3 | 30,3 | 34,9 | 21 | 12 | 86 | | | on request | | K0790.102112030 | B | 22 | 12 | 14,5 | 20 | 33 | 30 | 9,9 | 39,5 | 59,3 | 30,3 | 39,9 | 21 | 12 | 86 | | | on request | | K0790.102112035 | B | 22 | 12 | 14,5 | 20 | 33 | 35 | 9,9 | 39,5 | 59,3 | 30,3 | 44,9 | 21 | 12 | 86 | | | on request | | K0790.102112040 | B | 22 | 12 | 14,5 | 20 | 33 | 40 | 9,9 | 39,5 | 59,3 | 30,3 | 49,9 | 21 | 12 | 86 | | | on request | | K0790.102112045 | B | 22 | 12 | 14,5 | 20 | 33 | 45 | 9,9 | 39,5 | 59,3 | 30,3 | 54,9 | 21 | 12 | 86 | | | on request | | K0790.102112050 | B | 22 | 12 | 14,5 | 20 | 33 | 50 | 9,9 | 39,5 | 59,3 | 30,3 | 59,9 | 21 | 12 | 86 | | | on request | | K0790.102112060 | B | 22 | 12 | 14,5 | 20 | 33 | 60 | 9,9 | 39,5 | 59,3 | 30,3 | 69,9 | 21 | 12 | 86 | | | on request | | K0790.102112070 | B | 22 | 12 | 14,5 | 20 | 33 | 70 | 9,9 | 39,5 | 59,3 | 30,3 | 79,9 | 21 | 12 | 86 | | | on request | | K0790.102112080 | B | 22 | 12 | 14,5 | 20 | 33 | 80 | 9,9 | 39,5 | 59,3 | 30,3 | 89,9 | 21 | 12 | 86 | | | on request | | K0790.102116030 | B | 22 | 16 | 19 | 20 | 33 | 30 | 13,1 | 39,5 | 59,3 | 30,3 | 43,1 | 21 | 16 | 153 | | | on request | | K0790.102116035 | B | 22 | 16 | 19 | 20 | 33 | 35 | 13,1 | 39,5 | 59,3 | 30,3 | 48,1 | 21 | 16 | 153 | | | on request | | K0790.102116040 | B | 22 | 16 | 19 | 20 | 33 | 40 | 13,1 | 39,5 | 59,3 | 30,3 | 53,1 | 21 | 16 | 153 | | | on request | | K0790.102116045 | B | 22 | 16 | 19 | 20 | 33 | 45 | 13,1 | 39,5 | 59,3 | 30,3 | 58,1 | 21 | 16 | 153 | | | on request | | K0790.102116050 | B | 22 | 16 | 19 | 20 | 33 | 50 | 13,1 | 39,5 | 59,3 | 30,3 | 63,1 | 21 | 16 | 153 | | | on request | | K0790.102116060 | B | 22 | 16 | 19 | 20 | 33 | 60 | 13,1 | 39,5 | 59,3 | 30,3 | 73,1 | 21 | 16 | 153 | | | on request | | K0790.102116070 | B | 22 | 16 | 19 | 20 | 33 | 70 | 13,1 | 39,5 | 59,3 | 30,3 | 83,1 | 21 | 16 | 153 | | | on request | | K0790.102116080 | B | 22 | 16 | 19 | 20 | 33 | 80 | 13,1 | 39,5 | 59,3 | 30,3 | 93,1 | 21 | 16 | 153 | | | on request | |
|
Other items in this category |
|
Availability Here you can check item's availability. |
|