- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles, sealing profiles
- K0518
Quarter-turn lock, zinc no versions
- K2410
Quarter-turn locks, compact with wing grip, housing diameter 22 mm
- K0520
Quarter-turn locks with cylinder, small version
- K2216
Quarter-turn lock zinc, lockable
- K2217
Quarter-turn lock zinc, lockable, long version
- K0522
Quarter-turn locks, zinc
- K0524
Quarter-turn security locks
- K2219
Quarter-turn lock zinc for fire services, DIN 14925
- K0525
Quarter-turn locks with wing grip
- K0526
Quarter-turn locks with T-grip
- K2411
Quarter-turn locks with wing grip, housing diameter 30.5 mm
- K2406
Quarter-turn locks with zinc T-grip, housing diameter 32 mm
- K2412
Quarter-turn locks with zinc L-grip, housing diameter 32 mm
- K0527
Compression latches with stepped cam
- K1113
Quarter-turn locks, zinc, long version, housing diameter 32 mm
- K1106
Quarter-turn locks, stainless steel 1.4305, housing diameter 28 mm
- K1360
Quarter-turn locks compact, stainless steel, housing diameter 20 mm
- K1351
Quarter-turn locks, stainless steel 1.4404, small version, housing diameter 28 mm
- K1352
Quarter-turn locks, stainless steel long version
- K1339
Quarter-turn locks, stainless steel 1.4404, small version, housing diameter 32 mm
- K1355
Quarter-turn lock, lockable, stainless steel 1.4401, housing diameter 30 mm
- K1358
Quarter-turn locks, stainless steel 1.4401 with wing grip and hole for padlock
- K1350
Quarter-turn security locks, stainless steel
- K1107
Quarter-turn lock, lockable, stainless steel 1.4401, housing diameter 28 mm
- K1108
Quarter-turn locks, stainless steel 1.4401 with lockable wing grip
- K1109
Quarter-turn locks with T-grip, stainless steel 1.4301, lockable, housing diameter 32 mm
- K1356
Quarter-turn locks with T-grip, stainless steel 1.4401, lockable, housing diameter 32 mm
- K1110
Quarter-turn locks with L-grip, stainless steel 1.4301, housing diameter 28 mm
- K1359
Quarter-turn locks with L-grip, stainless steel 1.4401, lockable, housing diameter 32 mm
- K1111
Quarter-turn locks, stainless steel for sterile areas
- K1353
Quarter-turn locks, stainless steel Hygienic DESIGN, with two-flat actuation
- K1354
Quarter-turn locks, stainless steel, Hygienic DESIGN, with square actuation
- K1452
Quarter-turn lock, stainless steel 1.4404, Hygienic DESIGN, with T-grip
- K0528
Compression latches with variable compression
- K0529
Compression latches, zinc
- K0531
Compression latches, zinc with adjustable tongue height
- K1275
Quarter-turn locks free-turning
- K0519
Tongue for quarter-turn lock, steel
- K0521
Tongue for quarter-turn lock, steel
- K2413
Tongues for compact quarter-turn locks, steel
- K0523
Tongue for quarter-turn lock, steel
- K0530
Tongue for compression latch, steel
- K0532
Tongues for compression latch with adjustable tongue gap, steel
- K1114
Tongue for quarter-turn lock, steel
- K1114
Tongue for quarter-turn lock, stainless steel
- K1340
Tongue for quarter-turn locks, stainless steel
- K2218
Tongue steel, with stop
- K2244
Tongues for quarter-turn locks without stop, steel
- K2221
Tongue stainless, without stop
- K0533
Dust caps
- K0534
Opening grips
- K0535
Keys for latches and locks
- K1335
Keys for latches and locks
- K1511
Keys for quarter-turn locks
- K0271
Stop latches
- K1061
Quarter-turn clamp locks stainless steel rotary knob plastic or stainless steel
- K1558
Quarter-turn clamp locks, stainless steel, plastic or stainless steel twist knob with retractable shaft
- K1061
Quarter-turn clamp locks, flat
- K1061
Quarter-turn clamp locks stainless steel, flat
- K1062
Clamping plates for quarter-turn clamp locks
- K2326
Quarter-turn clamp lock with recessed grip
- K2327
Clamping plate, stainless steel for quarter-turn clamp lock with recessed grip
- K1559
Quarter-turn clamp locks stainless steel, knob plastic or stainless steel
- K2260
Quarter-turn clamp locks, stainless steel, retractable, twist knob plastic or stainless steel
- K1560
Steel clamping plates for quarter-turn clamp locks
- K2261
Spacer washers, stainless steel, for quarter-turn clamp lock
- K1730
Quarter turn latches
- K1731
Retaining washers for quarter turn latches
- K1732
Lock bottom parts for quarter turn latches
- K2245
Cable glands, plastic
- K2246
Cable glands nickel-plated brass
- K2247
Cable glands stainless steel
- K1453
Cable glands, stainless steel or plastic in Hygienic DESIGN
- K2248
Cable glands, EMC nickel-plated brass
- K2249
Cable glands EMC stainless steel
- K2250
Hexagon nuts for cable glands
- K2251
Hexagon nuts for EMC cable glands
- K2252
Screw plugs plastic, round
- K2253
Screw plugs brass, round
- K2254
Cable gland plates
- K2255
Cable grommet EPDM
- K1367
Edge protection profiles with steel retaining strip
- K2238
Silicone edge protection profiles with integrated steel retaining strip FDA approved
- K1368
Edge protection profiles with integrated steel wire core
- K2239
Silicone edge protection profiles with integrated steel retaining strip FDA approved
- K2397
Four-lip profiles EPDM foam rubber
- K2398
Lip profiles PVC
- K2399
Cellular rubber rectangular profiles EPDM or CR, self-adhesive
- K2268
Swivel grip plastic, mounting hole round, mounting hole spacing 105/130 mm, with cover
- K2269
Swivel grip plastic, mounting hole square, mounting hole spacing 50x50x50 mm, with cover, with or without profile half-cylinder lock
- K2462
Swivel grip plastic, mounting hole square, mounting hole spacing 50x55x50 mm, with cover
- K2463
Swivel grip plastic, mounting hole square, mounting hole spacing 50x50x50 mm, with profile half-cylinder lock
- K2464
Swivel grip plastic, mounting hole square, mounting hole spacing 50x50x50 mm, with or without cover
- K2465
Swivel grip plastic, mounting hole round, mounting hole spacing 95 mm, with cover
- K2270
Profile half-cylinder lock for swivel grips
- K2271
Adapter, steel, stainless steel or zinc for rods
- K2272
Adapter plastic or zinc for tongues
- K2273
Bushes for tongues, zinc
- K2274
Round rods, steel for swivel grips
- K2275
Guides, plastic for round rods
- K2276
Stops, plastic for round rods
- K2277
Attachment, zinc for round rods
- K2278
Flat bars, steel for swivel grips.
- K2279
Bar locks zinc or plastic for flat bars
- K2280
Guides, plastic for flat bars
- K2483
Compression lever latches zinc
- K2484
Compression lever latches zinc, half-round
- K2485
Compression latches plastic with T-grip, adjustable
- K2486
Compression latches, plastic with T-grip, fixed
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
|
K2268Swivel grip plastic, mounting hole round, mounting hole spacing... |
go back |
|
|
DescriptionMaterial:Swivel grips plastic.Note:The plastic swivel grip is an innovative and ergonomic solution that has been specially developed for mounting on switch cabinets and control systems. With their robust design and high-quality materials, these swivel grips offer both functionality and durability.
The mounting holes are the standard 105 mm and 130 mm pitch..
The swivel grips can be combined with other products for switch cabinet construction to form a 1, 2 or 3 point locking system (see technical information).
Profile half-cylinder locks for swivel grip (K2270) must be ordered separately.
The mounting screws required for mounting the swivel grips and accessories are supplied.Assembly:The fastening hole pitch is 105 mm or 130 mm.Accessory:K2270 Profile half-cylinder lock for swivel grips K1114 Steel tongue for quarter-turn locks. K2244 Steel tongue for quarter-turn locks. K2271 Adapter for round rods, steel, stainless steel or zinc. K2273 Zinc bushes for tongues. K2274 Steel round rods for swivel grip. K2275 Plastic guide for round rods. K2277 Zinc attachment for round rods. K2276 Plastic stop for round rods.Drawing reference:1) Mounting holes 2) Sheet thickness max. 2.5 mm Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Swivel grip plastic, mounting hole round, mounting hole spacing 105/130 mm, with cover, Form A |
More information |
| Order No. | Form | Version 2 | B | B1 | D | D1 | H | H1 | H2 | H3 | L | L1 | L2 | CAD | Acc. | Price | Order |
|---|
| K2268.105 | A | short version | 50 | 21 | 46 | 22,5 | 18 | 33,1 | 27,7 | 20 | 164 | 105 | 105 |  | | on request | |
|
Swivel grip plastic, mounting hole round, mounting hole spacing 105/130 mm, with cover, Form B |
More information |
| Order No. | Form | Version 2 | B | B1 | D | D1 | D2 | H | H3 | L | L1 | L2 | CAD | Acc. | Price | Order |
|---|
| K2268.130 | B | long | 50 | 21 | 46 | 22,5 | 10,5 | 18 | 20 | 191 | 130 | 130 |  | | on request | |
|
Other items in this category |
|
| Availability Here you can check item's availability. |
|