Product groups

Item description/product images

DescriptionProduct description:Compression latches are mainly used for doors, hatches, covers and housings where a higher contact pressure of the seal is required to seal components under pressure.
Their leverage creates a compressive force that presses the seals together. As a result, they are much more resistant to vibrations, dust and/or water.
Material:Housing die-cast zinc.
Bracket, screw and nut steel.
Version:Housing black, powder-coated.
Bracket, screw and nut electro zinc-plated.
Note:Adjustment travel H1 optionally adjustable from 2 mm to 19 mm or 24 mm to 42 mm.
Door leaf thickness max. 5 mm.

Form A: non-lockable
Form B: lockable

The locks have a single key system, i.e. each lock can be opened with the same key.
Type of operation:Actuating the button moves the latch to the open position and the door can be opened.
Closing the lever presses the door against the frame.
Application:- Machine construction
- Switchboxes
- Vehicle construction
- Laboratory equipment
- Packaging industry
Assembly:1. Cut out a mounting hole as shown in the drawing.
2. Insert the latch into the mounting hole from the front.
3. Tighten the screw from behind, this pulls the mounting bracket onto the door panel and fixates the latch in the installation opening.
Supplied withScrews, nuts and mounting brackets are supplied.
The lockable compression lever latches are each supplied with 2 keys.
Drawing reference:
1) Mounting cutout
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2483 Compression lever latches zinc 293 kB

Drawings (total overview)

Compression lever latches zinc

Compression lever latches, zinc, Form A, non-lockable

More information

Drawings

Compression lever latches, zinc, Form A, non-lockable

Item selection/filter

Order No.FormForm definitionBB1D

HH1
min.
H1
max.
H2H3H4LL1L2MS = Door thickness
in mm
CADAcc.PriceOrder
K2483.0127Anot lockable3425M05X1227,521921,63,83792,557,586M5x301-5on request
K2483.0150Anot lockable3425M05X1250244221,63,83792,557,586M5x301-5on request

Compression lever latches zinc, Form B, lockable

More information

Drawings

Compression lever latches zinc, Form B, lockable

Item selection/filter

Order No.FormForm definitionBB1D

HH1
min.
H1
max.
H2H3H4LL1L2MS = Door thickness
in mm
CADAcc.PriceOrder
K2483.1127Blockable3425M05X1227,521921,66,73792,557,586M5x301-5on request
K2483.1150Blockable3425M05X1250244221,66,73792,557,586M5x301-5on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33