Product groups
Compression latches, plastic with T-grip, fixed
K2486

Compression latches, plastic with T-grip, fixed

go back

Item description/product images

DescriptionProduct description:Compression latches are mainly used for doors, hatches, covers and housings where a higher contact pressure of the seal is required to seal components under pressure.
The compression travel creates a closing force that presses the seals together. As a result, they are much more resistant to vibrations, dust and/or water.
Material:Housing thermoplastic polyamide, fibreglass reinforced.
Grip and latch die-cast zinc.
Version:Housing black.
Grip black or chrome-plated.
Note:The adjustment travel is fixed and can be set to either 38 mm or 58 mm by turning the tongue.

Door leaf thickness max. 9 mm.
The compression is 5 mm.

Housing seal protects against water and dust.

The latches have a single key system, i.e. each lock can be opened with the same key.

A hole (D1) is provided on the T-grip and housing for also using a padlock.
Type of operation:Use a key to unlock the latch. Folding out the T-grip releases the compression force so that the door can be opened by turning the grip 90° (left or right).
The latch is returned to the locked position by turning the T-grip another 90°. Folding the T-grip in creates the compression force and the latch is pressed against the frame.
The latch can be locked using a key and/or with an additional padlock.
Application:- Machine construction
- Switchboxes
- Vehicle construction
- Laboratory equipment
- Packaging industry
Assembly:1. Cut out a mounting hole as shown in the drawing.
2. Insert the latch into the mounting hole from the front.
3. Fasten from the rear using the nuts.
Supplied withNuts for the injection-moulded fastening threads and 2 keys are supplied.Drawing reference:
1) Mounting hole
2) Seal
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2486 Compression latches, plastic with T-grip, fixed 381 kB

Drawings

Compression latches, plastic with T-grip, fixed

Item selection/filter

Order No.Component
colour
BB1B2D

D1D2D3HH1H2H3H4H5LL1L2L3L4L5L6L7CADAcc.PriceOrder
K2486.0073black1109776,31812M55,57361,510385812,812837407010572824on request
K2486.0173chromed1109776,31812M55,57361,510385812,812837407010572824on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33