Product groups
Hex head bolt, stainless steel, with low head 
for Hygienic USIT® seal and shim washer
K2131

Hex head bolt, stainless steel, with low head for Hygienic...

go back

Item description/product images

DescriptionProduct description:A cavity-free seal can only be assured in combination with the Hygienic USIT® seal and shim washer. The polished screws have a surface finish of Ra < 0.8 µm. Furthermore, internal transitions have an angle > 135°, which minimises the adhesion of dirt particles and ensures easy cleaning.

Hex head bolts with low head for Hygienic USIT® seal and shim washers are ideal for fastenings in sterile areas and also conform to EHEDG regulations, which is confirmed with the relevant certificate.
Material:

Stainless steel 1.4404.

Version:Polished.Note:

The EHEDG certificate is only valid when a specifically matched Hygienic USIT® seal and shim washer K1491 is used.

Accessory:Hygienic USIT® sealing and shim washer K1491.
Hexagon cap nut with collar K1493.
Sockets with plastic inserts K1361.
Ring/open-end spanner with protective caps K1362.
Plier wrench with protective jaws K2242.
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2131 Hex head bolt, stainless steel, with low head for Hygienic USIT® seal and shim washer 166 kB
 Technical information Hygienic USIT ® 323 kB
 Tightening torques 39,8 kB

Drawings

Hex head bolt, stainless steel, with low head 
for Hygienic USIT® seal and shim washer

Item selection/filter

Order No.FormDD1

BKLRSWCADAcc.PriceOrder
K2131.04X8AM410,8-5,280,457on request
K2131.04X10AM410,8-5,2100,457on request
K2131.04X12AM410,8-5,2120,457on request
K2131.04X16AM410,8-5,2160,457on request
K2131.04X20AM410,8-5,2200,457on request
K2131.04X25BM410,8145,2250,457on request
K2131.04X30BM410,8145,2300,457on request
K2131.04X35BM410,8145,2350,457on request
K2131.04X40BM410,8145,2400,457on request
K2131.05X10AM511,8-6100,58on request
K2131.05X12AM511,8-6120,58on request
K2131.05X16AM511,8-6160,58on request
K2131.05X20AM511,8-6200,58on request
K2131.05X25BM511,8166250,58on request
K2131.05X30BM511,8166300,58on request
K2131.05X35BM511,8166350,58on request
K2131.05X40BM511,8166400,58on request
K2131.05X45BM511,8166450,58on request
K2131.05X50BM511,8166500,58on request
K2131.06X12AM614-6,5120,510on request
K2131.06X16AM614-6,5160,510on request
K2131.06X20AM614-6,5200,510on request
K2131.06X25AM614-6,5250,510on request
K2131.06X30BM614186,5300,510on request
K2131.06X35BM614186,5350,510on request
K2131.06X40BM614186,5400,510on request
K2131.06X45BM614186,5450,510on request
K2131.06X50BM614186,5500,510on request
K2131.06X60BM614186,5600,510on request
K2131.08X16AM818-7,6160,613on request
K2131.08X20AM818-7,6200,613on request
K2131.08X25AM818-7,6250,613on request
K2131.08X30AM818-7,6300,613on request
K2131.08X35AM818-7,6350,613on request
K2131.08X40BM818227,6400,613on request
K2131.08X45BM818227,6450,613on request
K2131.08X50BM818227,6500,613on request
K2131.08X60BM818227,6600,613on request
K2131.08X70BM818227,6700,613on request
K2131.08X80BM818227,6800,613on request
K2131.10X20AM1022-9200,7516on request
K2131.10X25AM1022-9250,7516on request
K2131.10X30AM1022-9300,7516on request
K2131.10X35AM1022-9350,7516on request
K2131.10X40AM1022-9400,7516on request
K2131.10X45BM1022269450,7516on request
K2131.10X50BM1022269500,7516on request
K2131.10X60BM1022269600,7516on request
K2131.10X70BM1022269700,7516on request
K2131.10X80BM1022269800,7516on request
K2131.12X25AM1226,6-11,5250,918on request
K2131.12X30AM1226,6-11,5300,918on request
K2131.12X35AM1226,6-11,5350,918on request
K2131.12X40AM1226,6-11,5400,918on request
K2131.12X45AM1226,6-11,5450,918on request
K2131.12X50BM1226,63011,5500,918on request
K2131.12X60BM1226,63011,5600,918on request
K2131.12X70BM1226,63011,5700,918on request
K2131.12X80BM1226,63011,5800,918on request
K2131.16X30AM1635-13,5301,224on request
K2131.16X35AM1635-13,5351,224on request
K2131.16X40AM1635-13,5401,224on request
K2131.16X45AM1635-13,5451,224on request
K2131.16X50AM1635-13,5501,224on request
K2131.16X60AM1635-13,5601,224on request
K2131.16X70BM16353813,5701,224on request
K2131.16X80BM16353813,5801,224on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33