HEINRICH KIPP WERK GmbH & Co. KGPO box 11 60 · D-72168 Sulz (Neckar) · Tel. +49 (0) 74 54 / 7 93-0 · Fax +49 (0) 74 54 / 7 93-33
E-Mail: info@kipp.com · Internet: www.kipp.com
Ball knobs stainless steel or aluminium, DIN 319
K0650

Ball knobs stainless steel or aluminium, DIN 319

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Stainless steel 1.4301 or aluminium.

Version:Polished.Drawing reference:
Form C: tapped hole
Form K: reamed hole
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0650 Ball knobs stainless steel or aluminium, DIN 319 133 kB

Drawings (total overview)

Ball knobs stainless steel or aluminium, DIN 319

Ball knobs DIN 319 Form C

More information

Drawings

Ball knobs DIN 319 Form C

Item selection/filter

Order No.FormForm definitionMain
material
Steel
code
DD1

D6HTCADAcc.PriceOrder
K0650.116044Cwith internal threadstainless steel1.4301M4168157,2 0.00 €
K0650.120054Cwith internal threadstainless steel1.4301M52012189,1 0.00 €
K0650.125064Cwith internal threadstainless steel1.4301M6251522,511 0.00 €
K0650.132084Cwith internal threadstainless steel1.4301M832182914,5 0.00 €
K0650.140104Cwith internal threadstainless steel1.4301M1040223718 0.00 €
K0650.150124Cwith internal threadstainless steel1.4301M1250284621 0.00 €
K0650.116042Cwith internal threadaluminium-M4168157,2 0.00 €
K0650.120052Cwith internal threadaluminium-M52012189,1 0.00 €
K0650.125062Cwith internal threadaluminium-M6251522,511 0.00 €
K0650.132082Cwith internal threadaluminium-M832182914,5 0.00 €
K0650.140102Cwith internal threadaluminium-M1040223718 0.00 €
K0650.150122Cwith internal threadaluminium-M1250284621 0.00 €

Ball knobs DIN 319 Form K

More information

Drawings

Ball knobs  DIN 319 Form K

Item selection/filter

Order No.FormForm definitionMain
material
Steel
code
D

D1D6HTCADAcc.PriceOrder
K0650.316043Kwith reamed holestainless steel1.430161681510 0.00 €
K0650.320053Kwith reamed holestainless steel1.4301820121812 0.00 €
K0650.325063Kwith reamed holestainless steel1.430110251522,516 0.00 €
K0650.332083Kwith reamed holestainless steel1.43011232182920 0.00 €
K0650.340103Kwith reamed holestainless steel1.43011640223725 0.00 €
K0650.350123Kwith reamed holestainless steel1.43012050284632 0.00 €
K0650.316042Kwith reamed holealuminium-61681510 0.00 €
K0650.320052Kwith reamed holealuminium-820121812 0.00 €
K0650.325062Kwith reamed holealuminium-10251522,516 0.00 €
K0650.332082Kwith reamed holealuminium-1232182920 0.00 €
K0650.340102Kwith reamed holealuminium-1640223725 0.00 €
K0650.350122Kwith reamed holealuminium-2050284632 0.00 €